目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
Punch holding plate Type ARTFS - Cutting element
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/stempelhalteplatten_typ_artfs.prj},{NB=ARTFS.13},{BESTNR=ARTFS.13},{INFO=Online PDF},{TYP=ARTFS},{D=13.0},{A=50.8},{B=50.0},{G=14.3},{K=19.0},{M=9.25},{R=12.7},{S=15.2},{U=29.970},{X=12.0},{Y=6.5},{SBG=M8},{GEW=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Height
[mm]
G
Height ±0.13
[mm]
K
Length ±0.13
[mm]
M
[mm]
R
Radius
[mm]
S
Radius
[mm]
U
Length ±0.01
[mm]
X
Height ±0.01
[mm]
Y
Length ±0.01
[mm]
SBG
Screw size
ⁿ/ₐ
ARTFS.10
ARTFS.10
ARTFS
10.0
44.5
43.7
11.1
19.0
7.75
9.5
12.0
26.925
9.0
7.5
M8
ARTFS.13
ARTFS.13
ARTFS
13.0
50.8
50.0
14.3
19.0
9.25
12.7
15.2
29.970
12.0
6.5
M8
ARTFS.16
ARTFS.16
ARTFS
16.0
54.0
53.2
15.9
19.0
10.75
14.3
16.8
31.750
13.5
6.0
M8
ARTFS.20
ARTFS.20
ARTFS
20.0
60.3
59.5
17.5
19.0
12.75
17.5
20.0
33.530
16.5
5.0
M10
ARTFS.25
ARTFS.25
ARTFS
25.0
69.9
69.1
19.8
23.8
15.25
22.2
24.7
40.640
22.0
7.0
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表