目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5316. Guide bushings with collar - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5316_fuehrungsbuchsen_mit_bund_p1.prj},{NB=5316.040},{BESTNR=5316.040},{INFO=Online PDF},{D1=40},{D2=50},{D3=50},{D4=63},{L1=63},{L3=6.3},{L4=5.0},{L5=15},{R=3},{HS=X},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Height
[mm]
L3
Height
[mm]
L4
Height
[mm]
L5
Height
[mm]
R
Radius
[mm]
HS
Holding piece
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5316.024
5316.024
24
32
32
40
40
6.3
3.0
10
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.025
5316.025
25
32
32
40
40
6.3
3.0
10
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.030
5316.030
30
40
40
50
50
6.3
4.0
12
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.032
5316.032
32
40
40
50
50
6.3
4.0
12
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.038
5316.038
38
50
50
63
63
6.3
5.0
15
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.040
5316.040
40
50
50
63
63
6.3
5.0
15
3
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.050
5316.050
50
63
63
71
71
6.3
6.3
17
5
X
Bronze with solid lubrica...
HB10: 190 - 220
5316.060
5316.060
60
80
80
90
80
10.0
8.0
19
6
0
Bronze with solid lubrica...
HB10: 190 - 220
5316.063
5316.063
63
80
80
90
80
10.0
8.0
19
6
0
Bronze with solid lubrica...
HB10: 190 - 220
5316.080
5316.080
80
100
100
112
100
10.0
10.0
22
8
0
Bronze with solid lubrica...
HB10: 190 - 220
5316.100
5316.100
100
125
125
140
125
10.0
12.5
21
10
0
Bronze with solid lubrica...
HB10: 190 - 220
5316.125
5316.125
125
160
160
180
160
10.0
16.0
30
12
0
Bronze with solid lubrica...
HB10: 190 - 220
5316.160
5316.160
160
200
200
220
200
10.0
16.0
32
18
0
Bronze with solid lubrica...
HB10: 190 - 220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表