21000001 - Steel(+) Counter sunk Tapping Screw(2 with slot, B-1)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/30001.prj},{NB=21-00-0001-0030-0300},{S=3.0},{L=30},{L1=4,5,6,8,10,12,14,16},{L2=6,8,10,12,14,16,18,20,25},{L3=6,8,10,12},{L4=5,6,8,10,12,14,16,18,20},{L5=5,6,8,10,12,14,16,18,20,25,28,30},{L6=6,8,10,12,14,16,20,25,35},{L7=8,10,12,14,15,16,18,20,22,25,30,35,40},{L8=10,12,14,15,16,18,20,25,30,35,40,50},{L9=12,14,15,16,20,25,30,35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
21-00-0001-0020-0040
2.0
4
21-00-0001-0020-0040
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0050
2.0
5
21-00-0001-0020-0050
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0060
2.0
6
21-00-0001-0020-0060
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0080
2.0
8
21-00-0001-0020-0080
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0100
2.0
10
21-00-0001-0020-0100
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0120
2.0
12
21-00-0001-0020-0120
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0140
2.0
14
21-00-0001-0020-0140
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0020-0160
2.0
16
21-00-0001-0020-0160
0.63
1
4.0
-0.4
1.20
-0.2
21-00-0001-0023-0060
2.3
6
21-00-0001-0023-0060
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0080
2.3
8
21-00-0001-0023-0080
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0100
2.3
10
21-00-0001-0023-0100
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0120
2.3
12
21-00-0001-0023-0120
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0140
2.3
14
21-00-0001-0023-0140
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0160
2.3
16
21-00-0001-0023-0160
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0180
2.3
18
21-00-0001-0023-0180
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0200
2.3
20
21-00-0001-0023-0200
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0023-0250
2.3
25
21-00-0001-0023-0250
0.79
1
4.6
-0.4
1.35
-0.2
21-00-0001-0025-0060
2.5
6
21-00-0001-0025-0060
0.91
1
5.0
-0.4
1.45
-0.2
21-00-0001-0025-0080
2.5
8
21-00-0001-0025-0080
0.91
1
5.0
-0.4
1.45
-0.2
21-00-0001-0025-0100
2.5
10
21-00-0001-0025-0100
0.91
1
5.0
-0.4
1.45
-0.2
21-00-0001-0025-0120
2.5
12
21-00-0001-0025-0120
0.91
1
5.0
-0.4
1.45
-0.2
21-00-0001-0026-0050
2.6
5
21-00-0001-0026-0050
0.91
1
5.2
-0.4
1.50
-0.2
21-00-0001-0026-0060
2.6
6
21-00-0001-0026-0060
0.91
1
5.2
-0.4
1.50
-0.2
21-00-0001-0026-0080
2.6
8
21-00-0001-0026-0080
0.91
1
5.2
-0.4
1.50
-0.2
21-00-0001-0026-0100
2.6
10
21-00-0001-0026-0100
0.91
1
5.2
-0.4
1.50
-0.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表