20020004 - Stainless(+) Bind Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/22004.prj},{NB=20-02-0004-0040-0500},{S=4.0},{L=50},{L1=12,14,16},{L2=6,8,10,12,14,16,20,25,30},{L3=8,10,12,14,16,20,25,30,35,40,45,50},{L4=8,10,12,14,16,20,25,30,35,40,45,50,55,60,65,70,75},{L5=10,12,14,16,18,20,22,25,28,30,32,35,40},{L6=10,12,16,18,20,25,30,35,40},{L7=12,16,20,25,30,35,40,45,50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
20-02-0004-0026-0120
2.6
12
20-02-0004-0026-0120
0.91
1
5.5
-0.4
1.6
+-0.1
20-02-0004-0026-0140
2.6
14
20-02-0004-0026-0140
0.91
1
5.5
-0.4
1.6
+-0.1
20-02-0004-0026-0160
2.6
16
20-02-0004-0026-0160
0.91
1
5.5
-0.4
1.6
+-0.1
20-02-0004-0030-0060
3.0
6
20-02-0004-0030-0060
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0080
3.0
8
20-02-0004-0030-0080
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0100
3.0
10
20-02-0004-0030-0100
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0120
3.0
12
20-02-0004-0030-0120
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0140
3.0
14
20-02-0004-0030-0140
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0160
3.0
16
20-02-0004-0030-0160
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0200
3.0
20
20-02-0004-0030-0200
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0250
3.0
25
20-02-0004-0030-0250
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0030-0300
3.0
30
20-02-0004-0030-0300
1.06
2
6.3
-0.5
1.9
+-0.15
20-02-0004-0035-0080
3.5
8
20-02-0004-0035-0080
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0100
3.5
10
20-02-0004-0035-0100
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0120
3.5
12
20-02-0004-0035-0120
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0140
3.5
14
20-02-0004-0035-0140
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0160
3.5
16
20-02-0004-0035-0160
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0200
3.5
20
20-02-0004-0035-0200
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0250
3.5
25
20-02-0004-0035-0250
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0300
3.5
30
20-02-0004-0035-0300
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0350
3.5
35
20-02-0004-0035-0350
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0400
3.5
40
20-02-0004-0035-0400
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0450
3.5
45
20-02-0004-0035-0450
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0035-0500
3.5
50
20-02-0004-0035-0500
1.41
2
7.3
-0.5
2.2
+-0.15
20-02-0004-0040-0080
4.0
8
20-02-0004-0040-0080
1.59
2
8.3
-0.5
2.5
+-0.15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表