KQLE Bulkhead Male Elbow - One-touch Fittings KQLE Bulkhead Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ One-touch Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq/kqle.prj},{NB=KQLE06-00},{IDNR=},{S=6},{MODEL=KQLE06-00},{T=M14 x 1},{H1=17},{H2=17},{B=20.5},{E=34.0},{D=12.8},{MH=15},{M=17.0},{N=11.4},{U=9.0},{W=25},{TT1=14},{TT2=12.77}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
S
Tube Outer Diameter
[mm]
T
Thread
ⁿ/ₐ
H1
Hexagonal 1
[mm]
H2
Hexagonal 2
[mm]
B
[mm]
E
[mm]
D
Max. Diameter
[mm]
MH
Mounting Hole
[mm]
M
[mm]
N
Effective Area Nylon
[mm²]
U
Effective Area Urethane
[mm²]
W
Weight
[g]
KQLE04-00
4
M12 x 1
14
14
18.5
31.0
10.4
13
16.0
4.2
4.2
18
KQLE06-00
6
M14 x 1
17
17
20.5
34.0
12.8
15
17.0
11.4
9.0
25
KQLE08-00
8
M16 x 1
17
19
23.5
38.5
15.2
17
18.5
21.6
14.9
33
KQLE10-00
10
M20 x 1
22
24
26.5
43.5
18.5
21
21.0
35.2
25.0
63
KQLE12-00
12
M22 x 1
24
27
28.5
45.5
20.9
23
22.0
50.2
39.7
77
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表