目錄: Setec
Created: 07.03.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Setec
MS M - Matched ballscrew driven linear unit
Setec
DYNACT - Linear modules
Powered by
CAD模型選擇
{setec/dynact_linear_modules/matched_ballscrew_asmtab.prj},{NB=M-S-65-M-S0001-391-S10-0-M0-16-5(0)},{TYPE=S = ballscrew},{TYPEX=S},{SIZE=65 = 15-65},{SIZEX=65},{SIZELN=65},{EX=M = matched},{EXX=M},{STR=1},{STRM=2500},{POS=0},{NOC=S10},{DIST=0},{TFB=M0},{TFBX= 'M0', 'M0 = No motor bellhouse required','MP', 'MP = Bellhouse MP' ,'MQ', 'MQ = Bellhouse MQ', 'MR', 'MR = Bellhouse MR','MS', 'MS = Bellhouse MS'},{SD=16},{SP=5},{SPX=5,10,16},{SCS=},{CARXM=160.000},{PPATH=matched_ballscrew_asmtpl.prj},{SCSLX1=176},{SCSLX2=366},{DISTMIN0=320},{DISTMINL=425},{CARX0=160.000},{CARXL=212.500},{LS10=320.000},{LS1L=425.000},{LS20=366.000},{LS2L=471.000},{LS10BS1=496.000},{LS1LBS1=600.000},{LS10BS2=686.000},{LS1LBS2=790.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Drive type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
EX
Execution
ⁿ/ₐ
LT
Total length
[mm]
SD
Screw diameter
[mm]
M-S-65-M-S0001-L0391-S10-...
S = ballscrew
65 = 15-65
M = matched
391
16
M-S-80-M-S0001-L0456-S10-...
S = ballscrew
80 = 20-80
M = matched
456
20
M-S-10-M-S0001-L0561-S10-...
S = ballscrew
10 = 25-110
M = matched
561
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表