目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BALL VALVE (Butt Spigot)-DIN/ISO
SEKISUI
Manual Operation Valve
BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/ball_valve/ball_valve_bs_din_iso.prj},{NB=BF32SX},{STD=DIN/ISO},{VERS=4},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=167},{SH=74},{LH=123},{DU=81},{L1=25},{SL=25},{OD=40},{T=2.4},{MB=F},{MS=X},{MBX='F','PVDF'},{MSX='X','EPDM','XV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
h
[mm]
LH
[mm]
DU
Ø
[mm]
SL
l
[mm]
BF15SX
BF15SX
DIN/ISO
15
1/2
15
143
74.5
50
95
49
30
BF20SX
BF20SX
DIN/ISO
20
3/4
20
152
82.5
53
95
59
24
BF25SX
BF25SX
DIN/ISO
25
1
25
161
99.5
66
123
67
24
BF32SX
BF32SX
DIN/ISO
32
1 1/4
32
167
114.5
74
123
81
25
BF40SX
BF40SX
DIN/ISO
40
1 1/2
40
190
149.0
100
152
98
24
BF50SX
BF50SX
DIN/ISO
50
2
50
216
167.0
107
152
120
28
BF65SX
BF65SX
DIN/ISO
65
2 1/2
65
208
221.0
146
188
150
23
BF80SX
BF80SX
DIN/ISO
80
3
80
301
262.0
169
230
186
45
BF1HSX
BF1HSX
DIN/ISO
100
4
100
340
317.0
203
283
228
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表