SCHNORR-Load Washer DIN 6796
Schnorr
Washers
Load Washers
Powered by
CAD模型選擇
{schnorr/schraub_sicher/spannscheiben/spannscheiben.prj},{NB=SCHNORR Spannscheibe DIN 6796-30 - ART.NR.701800(HX=1)},{ARTNR=701800},{OF=geschwärzt},{GR=30.0},{D1=31.0},{D2=70},{T=7.0},{H=9.20},{HX=1},{EN16983=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
GR
Bolt Seize
[mm]
D1
Inner-Ø H14
[mm]
D2
Outer-Ø h14
[mm]
T
Thickness
[mm]
H
max. Height
[mm]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Load Washer DIN 6...
700100
blackened
2.5
2.7
6
0.5
0.72
1
SCHNORR Load Washer DIN 6...
700200
blackened
3.0
3.2
7
0.6
0.85
1
SCHNORR Load Washer DIN 6...
700300
blackened
3.5
3.7
8
0.8
1.06
1
SCHNORR Load Washer DIN 6...
700400
blackened
4.0
4.3
9
1.0
1.30
1
SCHNORR Load Washer DIN 6...
700500
blackened
5.0
5.3
11
1.2
1.55
1
SCHNORR Load Washer DIN 6...
700600
blackened
6.0
6.4
14
1.5
2.00
1
SCHNORR Load Washer DIN 6...
700800
blackened
8.0
8.4
18
2.0
2.60
1
SCHNORR Load Washer DIN 6...
700900
blackened
10.0
10.5
23
2.5
3.20
1
SCHNORR Load Washer DIN 6...
701000
blackened
12.0
13.0
29
3.0
3.95
1
SCHNORR Load Washer DIN 6...
701100
blackened
14.0
15.0
35
3.5
4.65
1
SCHNORR Load Washer DIN 6...
701200
blackened
16.0
17.0
39
4.0
5.25
1
SCHNORR Load Washer DIN 6...
701300
blackened
18.0
19.0
42
4.5
5.80
1
SCHNORR Load Washer DIN 6...
701400
blackened
20.0
21.0
45
5.0
6.40
1
SCHNORR Load Washer DIN 6...
701500
blackened
22.0
23.0
49
5.5
7.05
1
SCHNORR Load Washer DIN 6...
701600
blackened
24.0
25.0
56
6.0
7.75
1
SCHNORR Load Washer DIN 6...
701700
blackened
27.0
28.0
60
6.5
8.35
1
SCHNORR Load Washer DIN 6...
701800
blackened
30.0
31.0
70
7.0
9.20
1
SCHNORR Load Washer DIN 6...
702120
zinc-plated and passivate...
2.5
2.7
6
0.5
0.72
1
SCHNORR Load Washer DIN 6...
702130
zinc-plated and passivate...
3.0
3.2
7
0.6
0.85
1
SCHNORR Load Washer DIN 6...
702140
zinc-plated and passivate...
3.5
3.7
8
0.8
1.06
1
SCHNORR Load Washer DIN 6...
702150
zinc-plated and passivate...
4.0
4.3
9
1.0
1.30
1
SCHNORR Load Washer DIN 6...
702160
zinc-plated and passivate...
5.0
5.3
11
1.2
1.55
1
SCHNORR Load Washer DIN 6...
702170
zinc-plated and passivate...
6.0
6.4
14
1.5
2.00
1
SCHNORR Load Washer DIN 6...
702190
zinc-plated and passivate...
8.0
8.4
18
2.0
2.60
1
SCHNORR Load Washer DIN 6...
702200
zinc-plated and passivate...
10.0
10.5
23
2.5
3.20
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表