SCHNORR Safety Washer "VS" - Metric
Schnorr
Washers
Safety Washers "S" und "VS"
Powered by
CAD模型選擇
{schnorr/schraub_sicher/schraub_sicher_s_vs/schraub_sicher_vs_met.prj},{NB=SCHNORR Sicherungsscheibe VS 14 - ART.NR.451550(HX=1)},{ARTNR=451550},{OF=verzinkt + passiviert},{GR=14},{D1=15.0},{D2=22},{T=1.5},{H=2.2},{HX=1},{GEW=2.089},{EN16983=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
GR
Bolt Seize
[mm]
D1
Inner-Ø H14
[mm]
D2
Outer-Ø h14
[mm]
T
Thickness
[mm]
H
max. Height
[mm]
GEW
Gewicht
[g]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Safety Washer VS ...
414600
blackened
5
5.3
9
1.0
1.3
0.273
1
SCHNORR Safety Washer VS ...
416400
blackened
6
6.4
10
1.0
1.4
0.300
1
SCHNORR Safety Washer VS ...
420500
blackened
8
8.4
13
1.2
1.7
0.615
1
SCHNORR Safety Washer VS ...
423100
blackened
10
10.5
16
1.5
2.0
1.167
1
SCHNORR Safety Washer VS ...
426300
blackened
12
13.0
18
1.5
2.1
1.223
1
SCHNORR Safety Washer VS ...
429200
blackened
14
15.0
22
1.5
2.2
2.089
1
SCHNORR Safety Washer VS ...
430800
blackened
16
17.0
24
2.0
2.6
3.142
1
SCHNORR Safety Washer VS ...
432500
blackened
18
19.0
27
2.0
2.7
4.041
1
SCHNORR Safety Washer VS ...
435300
blackened
20
21.0
30
2.0
2.8
5.066
1
SCHNORR Safety Washer VS ...
436700
blackened
22
23.0
33
2.0
3.0
6.117
1
SCHNORR Safety Washer VS ...
438000
blackened
24
25.6
36
2.5
3.4
8.865
1
SCHNORR Safety Washer VS ...
440400
blackened
27
28.6
39
2.5
3.5
9.731
1
SCHNORR Safety Washer VS ...
441600
blackened
30
31.6
45
2.5
3.8
14.380
1
SCHNORR Safety Washer VS ...
450650
zinc-plated and passivate...
5
5.3
9
1.0
1.3
0.273
1
SCHNORR Safety Washer VS ...
450750
zinc-plated and passivate...
6
6.4
10
1.0
1.4
0.300
1
SCHNORR Safety Washer VS ...
451050
zinc-plated and passivate...
8
8.4
13
1.2
1.7
0.615
1
SCHNORR Safety Washer VS ...
451150
zinc-plated and passivate...
10
10.5
16
1.5
2.0
1.167
1
SCHNORR Safety Washer VS ...
451350
zinc-plated and passivate...
12
13.0
18
1.5
2.1
1.223
1
SCHNORR Safety Washer VS ...
451550
zinc-plated and passivate...
14
15.0
22
1.5
2.2
2.089
1
SCHNORR Safety Washer VS ...
451650
zinc-plated and passivate...
16
17.0
24
2.0
2.6
3.142
1
SCHNORR Safety Washer VS ...
451750
zinc-plated and passivate...
18
19.0
27
2.0
2.7
4.041
1
SCHNORR Safety Washer VS ...
451950
zinc-plated and passivate...
20
21.0
30
2.0
2.8
5.066
1
SCHNORR Safety Washer VS ...
452050
zinc-plated and passivate...
22
23.0
33
2.0
3.0
6.117
1
SCHNORR Safety Washer VS ...
452150
zinc-plated and passivate...
24
25.6
36
2.5
3.4
8.865
1
SCHNORR Safety Washer VS ...
452350
zinc-plated and passivate...
27
28.6
39
2.5
3.5
9.731
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表