H 100 - 1/2” (12,75 mm) - Timing belt pulleys
Sati
Timing belt pulleys and bars
Timing belt pulleys
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentate/h_100.prj},{NB=H100038},{MAT=Steel},{FLA=With flanges},{COD=38H100},{CODE=H100038},{TYPE=6WF},{CFL=FL086 },{Z=38},{DP=153.62},{DE=152.24},{DF=158},{DM=80.0},{DI=123},{F=31.8},{L=45},{SB=14},{WEIGHT=4.40},{SBX=14},{DFX=158.000},{DIX=123.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
H100014
Steel
With flanges
14H100
H100014
6F
FL059
14
56.60
55.22
64
40.0
-
31.8
45
11
0.67
H100015
Steel
With flanges
15H100
H100015
6F
FL060
15
60.64
59.27
66.5
45.0
-
31.8
45
11
0.77
H100016
Steel
With flanges
16H100
H100016
6F
FL061
16
64.68
63.31
70
45.0
-
31.8
45
11
0.88
H100017
Steel
With flanges
17H100
H100017
6F
FL062
17
68.72
67.35
75
45.0
-
31.8
45
11
0.88
H100018
Steel
With flanges
18H100
H100018
6F
FL063
18
72.77
71.39
79
55.0
-
31.8
45
14
1.06
H100019
Steel
With flanges
19H100
H100019
6F
FL064
19
76.81
75.44
82.5
60.0
-
31.8
45
14
1.23
H100020
Steel
With flanges
20H100
H100020
6F
FL076
20
80.85
79.48
87
62.0
-
31.8
45
14
1.33
H100021
Steel
With flanges
21H100
H100021
6F
FL066
21
84.89
83.52
91
65.0
-
31.8
45
14
1.43
H100022
Steel
With flanges
22H100
H100022
6F
FL067
22
88.94
87.56
94
68.0
-
31.8
45
14
1.63
H100023
Steel
With flanges
23H100
H100023
6F
FL068
23
92.98
91.61
97
72.0
-
31.8
45
14
1.85
H100024
Steel
With flanges
24H100
H100024
6F
FL070
24
97.02
95.65
102
72.0
-
31.8
45
14
1.93
H100025
Steel
With flanges
25H100
H100025
6F
FL071
25
101.06
99.69
106
72.0
-
31.8
45
14
2.07
H100026
Steel
With flanges
26H100
H100026
6F
FL072
26
105.11
103.73
112
80.0
-
31.8
45
14
2.30
H100027
Steel
With flanges
27H100
H100027
6F
FL074
27
109.15
107.78
115
80.0
-
31.8
45
14
2.40
H100028
Steel
With flanges
28H100
H100028
6F
FL075
28
113.19
111.82
120
80.0
-
31.8
45
14
2.53
H100029
Steel
With flanges
29H100
H100029
6F
FL075
29
117.23
115.86
120
80.0
-
31.8
45
14
2.70
H100030
Steel
With flanges
30H100
H100030
6F
FL078
30
121.28
119.90
128
80.0
-
31.8
45
14
2.93
H100032
Steel
With flanges
32H100
H100032
6F
FL080
32
129.36
127.99
135
80.0
-
31.8
45
14
3.06
H100033
Steel
With flanges
33H100
H100033
6F
FL081
33
133.40
132.03
142
80.0
-
31.8
45
14
3.40
H100034
Steel
With flanges
34H100
H100034
6F
FL081
34
137.45
136.07
142
80.0
-
31.8
45
14
3.57
H100035
Steel
With flanges
35H100
H100035
6F
FL085
35
141.49
140.12
150
80.0
-
31.8
45
14
3.80
H100036
Steel
With flanges
36H100
H100036
6WF
FL085
36
145.53
144.16
150
80.0
118
31.8
45
14
3.92
H100038
Steel
With flanges
38H100
H100038
6WF
FL086
38
153.62
152.24
158
80.0
123
31.8
45
14
4.40
H100040
Steel
With flanges
40H100
H100040
6WF
FL090
40
161.70
160.33
168
80.0
134
31.8
45
14
4.95
H100042
Steel
With flanges
42H100
H100042
6WF
FL094
42
169.79
168.41
180
80.0
140
31.8
45
14
5.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表