KLDA - Locking devices
Sati
Locking devices and accessories
Locking devices
Locking devices (steel)
Powered by
CAD模型選擇
{sati/bloccaggio_e_accessori/calettatori/calettatori_acciaio/calettatori_klda_asmtab.prj},{NB=KLDA055},{CODE=KLDA055},{DD=55},{D=85},{H=55},{H1=47},{H2=30},{H3=36},{NV1=M8x30},{TV1=41},{N1=8},{NV2=M8x30},{N2=4},{MT=3202},{TA=116},{PA=208},{PM=135},{NV11=8},{NV111=30},{D1=55},{PPATH=klda/calettatori_klda_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DD
d
ⁿ/ₐ
D
d
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
NV1
Screw type DIN 912 12,9
ⁿ/ₐ
TV1
[Nm]
N1
No. of screws
ⁿ/ₐ
NV2
Screw type DIN 912 12,9
ⁿ/ₐ
N2
No. of screws
ⁿ/ₐ
MT
Torque
[Nm]
TA
Axial force
[KN]
PA
Surface pressure - Shaft
[N/mm^2]
PM
Surface pressure - Hub
[N/mm^2]
NV11
Screw type DIN 912 12,9
ⁿ/ₐ
NV111
Screw type DIN 912 12,9
ⁿ/ₐ
D1
ⁿ/ₐ
KLDA019
KLDA019
19
47
45
39
26
31
M6x25
17
4
M6x25
2
307
32
193
78
6
25
45
KLDA020
KLDA020
20
47
45
39
26
31
M6x25
17
4
M6x25
2
323
32
183
78
6
25
45
KLDA022
KLDA022
22
47
45
39
26
31
M6x25
17
4
M6x25
2
355
32
166
78
6
25
45
KLDA024
KLDA024
24
50
45
39
26
31
M6x25
17
6
M6x25
3
382
48
229
110
6
25
45
KLDA025
KLDA025
25
50
45
39
26
31
M6x25
17
6
M6x25
3
606
48
220
110
6
25
45
KLDA028
KLDA028
28
55
45
39
26
31
M6x25
17
6
M6x25
3
679
48
196
100
6
25
45
KLDA030
KLDA030
30
55
45
39
26
31
M6x25
17
6
M6x25
3
727
48
183
100
6
25
45
KLDA032
KLDA032
32
60
45
39
26
31
M6x25
17
8
M6x25
4
1033
65
229
122
6
25
45
KLDA035
KLDA035
35
60
45
39
26
31
M6x25
17
8
M6x25
4
1130
65
209
122
6
25
45
KLDA038
KLDA038
38
65
45
39
26
31
M6x25
17
8
M6x25
4
1227
65
193
113
6
25
45
KLDA040
KLDA040
40
65
45
39
26
31
M6x25
17
8
M6x25
4
1292
65
183
113
6
25
45
KLDA042
KLDA042
42
75
55
47
30
36
M8x30
41
6
M8x30
3
1835
87
204
115
8
30
55
KLDA045
KLDA045
45
75
55
47
30
36
M8x30
41
6
M8x30
3
1966
87
191
115
8
30
55
KLDA048
KLDA048
48
80
55
47
30
36
M8x30
41
6
M8x30
3
2097
87
179
107
8
30
55
KLDA050
KLDA050
50
80
55
47
30
36
M8x30
41
6
M8x30
3
2184
87
172
107
8
30
55
KLDA055
KLDA055
55
85
55
47
30
36
M8x30
41
8
M8x30
4
3202
116
208
135
8
30
55
KLDA060
KLDA060
60
90
55
47
30
36
M8x30
41
8
M8x30
4
3493
116
191
127
8
30
55
KLDA065
KLDA065
65
95
55
47
30
36
M8x30
41
8
M8x30
4
3784
116
176
120
8
30
55
KLDA070
KLDA070
70
110
67
57
40
46
M10x35
83
8
M10x35
4
6607
189
199
127
10
35
67
KLDA075
KLDA075
75
115
72
62
40
46
M10x35
83
8
M10x35
4
7079
189
186
121
10
35
72
KLDA080
KLDA080
80
120
72
62
40
46
M10x35
83
8
M10x35
4
7551
189
174
116
10
35
72
KLDA085
KLDA085
85
125
72
62
40
46
M10x35
83
10
M10x35
4
10029
236
205
139
10
35
72
KLDA090
KLDA090
90
130
72
62
40
46
M10x35
83
10
M10x35
4
10619
236
193
134
10
35
72
KLDA095
KLDA095
95
135
72
62
40
46
M10x35
83
10
M10x35
4
11209
236
183
129
10
35
72
KLDA100
KLDA100
100
145
89
77
46
52
M12x45
145
8
M12x45
4
13738
275
176
121
12
45
89
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表