目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAEX - CBEX - CABEX - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_caex_cbex_cabex.prj},{NB=CAEX.32x90},{D1=32},{D2=45},{D3=50},{D4=53},{L1=37},{M=M10×1},{R=31.5},{L=90},{MAT=Case Hardened Steel},{NDM=10},{INFO=Assembly recommendation:D1≤ 25: 3 x BRE 6 + TCI M6x15;D1>25: 3 x BRE 8 / BREI 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
M
[mm]
R
Radius
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CAEX.18x70
CAEX.18x70
18
28
31
34
27
M6×1
21.0
70
61-63 HRC
Assembly recommendation:D...
CAEX.19x70
CAEX.19x70
19
28
31
34
27
M6×1
21.0
70
61-63 HRC
Assembly recommendation:D...
CAEX.24x80
CAEX.24x80
24
38
41
44
32
M10×1
26.0
80
61-63 HRC
Assembly recommendation:D...
CAEX.25x80
CAEX.25x80
25
38
41
44
32
M10×1
26.0
80
61-63 HRC
Assembly recommendation:D...
CAEX.30x90
CAEX.30x90
30
45
50
53
37
M10×1
31.5
90
61-63 HRC
Assembly recommendation:D...
CAEX.32x90
CAEX.32x90
32
45
50
53
37
M10×1
31.5
90
61-63 HRC
Assembly recommendation:D...
CAEX.40x100
CAEX.40x100
40
54
60
63
47
M10×1
36.5
100
61-63 HRC
Assembly recommendation:D...
CAEX.42x100
CAEX.42x100
42
54
60
63
47
M10×1
36.5
100
61-63 HRC
Assembly recommendation:D...
CAEX.50x110
CAEX.50x110
50
65
76
79
57
M10×1
44.5
110
61-63 HRC
Assembly recommendation:D...
CAEX.52x110
CAEX.52x110
52
65
76
79
57
M10×1
44.5
110
61-63 HRC
Assembly recommendation:D...
CAEX.63x130
CAEX.63x130
63
81
89
92
67
M10×1
51.0
130
61-63 HRC
Assembly recommendation:D...
CBEX.80x150
CBEX.80x150
80
100
108
111
77
M10x1
60.5
150
HB > 190
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表