slovenčina
English
NSG - Wheel
Rollenbau
Wheels
High-compressed nylon glass fibre 200-1000 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/hc_nylon_glass_fibre_200_1000/nsg.prj},{NB=125x30 NSKX-12},{ORDERNO=125x30 NSKX-12},{WDAB=125x30},{LC=250},{HW=41},{FL=37},{WB=2 Ball bearing 6201-2RS},{BD=12},{A=125},{B=30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Article number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
80x30 NSG-12
80x30 NSG-12
80x30
200
40
40
Plain bearing
12
80x30 NSKX-12
80x30 NSKX-12
80x30
200
41
41
2 Ball bearing 6201-2RS
12
100x30 NSKX-12
100x30 NSKX-12
100x30
200
41
37
2 Ball bearing 6201-2RS
12
100x35 NSG-12
100x35 NSG-12
100x35
250
40
40
Plain bearing
12
125x30 NSKX-12
125x30 NSKX-12
125x30
250
41
37
2 Ball bearing 6201-2RS
12
125x40 NSG-15
125x40 NSG-15
125x40
350
46
46
Plain bearing
15
150x35 NSKX-15
150x35 NSKX-15
150x35
350
47
41
2 Ball bearing 6202-2RS
15
150x40 NSG-15
150x40 NSG-15
150x40
450
46
46
Plain bearing
15
200x50 NSG-20
200x50 NSG-20
200x50
1000
60
60
Plain bearing
20
200x50 NSKX-20
200x50 NSKX-20
200x50
1000
61
61
2 Ball bearing 6204-2RS
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表