slovenčina
English
Scene Shifter - Swivel castor
Rollenbau
Heavy Duty Castors
Castors for staging applications
Scene Shifter
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/castors_for_staging_applications/trapezroller/trapezroller_asmtab.prj},{NB=Scene Shifter 100 BA},{ORDERNO=Scene Shifter 100 BA},{WDAB=100x40},{LC=800},{H=170},{TP=135x110},{HS=105x80},{HD=13},{SR=206},{WB=Ball bearing},{WHEEL=BA 100x40},{VER=6},{PPATH=assemblies/trapezroller_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
Scene Shifter 35
Scene Shifter 35
35x27
300
85
85x85
55x55
11
95
Ball bearing
Scene Shifter CR 50-42
Scene Shifter CR 50-42
50x40
300
105
135x110
105x80
13
206
Ball bearing
Scene Shifter 65 BA
Scene Shifter 65 BA
65x30
390
110
135x110
105x80
13
206
Ball bearing
Scene Shifter 80 BA
Scene Shifter 80 BA
80x40
750
160
135x110
105x80
13
206
Ball bearing
Scene Shifter 100 BA
Scene Shifter 100 BA
100x40
800
170
135x110
105x80
13
206
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表