目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SS1401RF## - Flow regulator 1/4 NPT single use
Pneumax
Process automation technology
Accessories Steel line 1/2 NPT
Powered by
CAD模型選擇
{pneumax/automazione_di_processo/accessori_12/reg_14.prj},{NB=SS1401RFUL},{F=U},{T=L},{PMAX=12},{PF=700},{C=1/4 NPT},{W=219},{CV=0,71},{KV=10,6},{IMG1=_immagini/t2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PMAX
Max working pressure
[bar]
PF
Flow rate at 6 bar with Δp=1
[Nl/min]
C
Connections
ⁿ/ₐ
W
Weight
[gr]
CV
Cv
ⁿ/ₐ
KV
kv
ⁿ/ₐ
SS1401RFUL
12
700
1/4 NPT
219
0,71
10,6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表