目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
R6MLO O-Lok - Swivel nut run tee
Parker
PARKER O-Lok ® Plus
Swivel fittings
Powered by
CAD模型選擇
{parker/j/07/r6mlo.prj},{NB=O-Lok L-Stutzen 24R6LO-S},{IDNR=},{ZFACTOR=2.100},{ZOOM=1.500},{ERMETO=24R6LO-S},{INFO=PDF Link},{WERKSTOFF=Stahl},{ROHRAD=35, 38},{ROHRADZ=11/2},{T=2-12},{NDR=50.8000},{KDA=45.3339},{TTYP=12UN},{T6=2-12},{NDR6=50.8000},{KDI6=45.3339},{TTYP6=12UN},{T6KG=48.235},{AAA=61.000},{B=57.000},{D=32.000},{D1=32.000},{JJ=48.000},{M=49.000},{J=22.000},{SS=1.780},{D4=45.490},{L1=34.000},{L2=10.600},{LM=32.750},{LMIP=7.400},{DBM=57.090},{LBM=17.800},{PT=0.300},{WEIGHT=9999.99999},{ERMETO2=24R6LO-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T
Thread UN/UNF-2A
ⁿ/ₐ
T6
Thread UN/UNF-2A
ⁿ/ₐ
AAA
Overall length
[mm]
B
HEX Nut
[mm]
D
Bore
[mm]
D1
Bore
[mm]
JJ
HEX Body
[mm]
M
Length
[mm]
WEIGHT
Weight
[kg]
O-Lok Swivel nut run tee ...
4R6MLOS
Steel
6
1/4
9/16-18
9/16-18
26.000
17.000
5.000
4.000
14.000
22.000
0.07410
O-Lok Swivel nut run tee ...
6R6MLOS
Steel
8, 10
5/16, 3/8
11/16-16
11/16-16
29.000
22.000
7.000
7.000
19.000
25.000
0.13200
O-Lok Swivel nut run tee ...
8R6MLOS
Steel
12
1/2
13/16-16
13/16-16
38.000
24.000
10.000
9.000
19.000
28.000
0.17600
O-Lok Swivel nut run tee ...
10R6MLOS
Steel
14, 15, 16
5/8
1-14
1-14
41.000
30.000
13.000
12.000
27.000
33.000
0.33200
O-Lok Swivel nut run tee ...
12R6LO-S
Steel
18, 20
3/4
1 3/16-12
1 3/16-12
46.000
35.000
16.000
14.000
30.000
37.000
9999.99999
O-Lok Swivel nut run tee ...
16R6LO-S
Steel
22, 25
1
1 7/16-12
1 7/16-12
53.000
41.000
21.000
20.000
37.000
42.000
9999.99999
O-Lok Swivel nut run tee ...
20R6LO-S
Steel
28, 30, 32
11/4
1 11/16-12
1 11/16-12
58.000
48.000
26.000
26.000
41.000
45.000
9999.99999
O-Lok Swivel nut run tee ...
24R6LO-S
Steel
35, 38
11/2
2-12
2-12
61.000
57.000
32.000
32.000
48.000
49.000
9999.99999
O-Lok Swivel nut run tee ...
4R6MLOSS
Stainless Steel
6
1/4
9/16-18
9/16-18
26.000
17.000
5.000
4.000
14.000
22.000
0.09320
O-Lok Swivel nut run tee ...
6R6MLOSS
Stainless Steel
8, 10
5/16, 3/8
11/16-16
11/16-16
29.000
22.000
7.000
7.000
19.000
25.000
0.16000
O-Lok Swivel nut run tee ...
8R6MLOSS
Stainless Steel
12
1/2
13/16-16
13/16-16
38.000
24.000
10.000
9.000
19.000
28.000
0.18000
O-Lok Swivel nut run tee ...
10R6MLOSS
Stainless Steel
14, 15, 16
5/8
1-14
1-14
41.000
30.000
13.000
12.000
27.000
33.000
0.32958
O-Lok Swivel nut run tee ...
12R6MLOSS
Stainless Steel
18, 20
3/4
1 3/16-12
1 3/16-12
46.000
35.000
16.000
14.000
30.000
37.000
0.53750
O-Lok Swivel nut run tee ...
16R6MLOSS
Stainless Steel
22, 25
1
1 7/16-12
1 7/16-12
53.000
41.000
21.000
20.000
37.000
42.000
0.78000
O-Lok Swivel nut run tee ...
20R6MLOSS
Stainless Steel
28, 30, 32
11/4
1 11/16-12
1 11/16-12
58.000
48.000
26.000
26.000
41.000
45.000
0.84000
O-Lok Swivel nut run tee ...
24R6MLOSS
Stainless Steel
35, 38
11/2
2-12
2-12
61.000
57.000
32.000
32.000
48.000
49.000
1.46000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表