目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ9833 - Straight pillar
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz9833.prj},{NB=WZ 9833 50 x 224},{D=50},{L1=70},{L=224},{MAT=Compound Steel HRC 61-63},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
L1
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
WZ 9833 25 x 100
25
40
100
Compound Steel HRC 61-63
WZ 9833 25 x 125
25
40
125
Compound Steel HRC 61-63
WZ 9833 25 x 140
25
40
140
Compound Steel HRC 61-63
WZ 9833 25 x 160
25
40
160
Compound Steel HRC 61-63
WZ 9833 25 x 180
25
40
180
Compound Steel HRC 61-63
WZ 9833 25 x 200
25
40
200
Compound Steel HRC 61-63
WZ 9833 32 x 125
32
45
125
Compound Steel HRC 61-63
WZ 9833 32 x 140
32
45
140
Compound Steel HRC 61-63
WZ 9833 32 x 160
32
45
160
Compound Steel HRC 61-63
WZ 9833 32 x 180
32
45
180
Compound Steel HRC 61-63
WZ 9833 32 x 200
32
45
200
Compound Steel HRC 61-63
WZ 9833 40 x 125
40
56
125
Compound Steel HRC 61-63
WZ 9833 40 x 160
40
56
160
Compound Steel HRC 61-63
WZ 9833 40 x 200
40
56
200
Compound Steel HRC 61-63
WZ 9833 40 x 224
40
56
224
Compound Steel HRC 61-63
WZ 9833 40 x 250
40
56
250
Compound Steel HRC 61-63
WZ 9833 40 x 280
40
56
280
Compound Steel HRC 61-63
WZ 9833 42 x 125
42
56
125
Compound Steel HRC 61-63
WZ 9833 42 x 160
42
56
160
Compound Steel HRC 61-63
WZ 9833 42 x 200
42
56
200
Compound Steel HRC 61-63
WZ 9833 42 x 224
42
56
224
Compound Steel HRC 61-63
WZ 9833 42 x 250
42
56
250
Compound Steel HRC 61-63
WZ 9833 42 x 280
42
56
280
Compound Steel HRC 61-63
WZ 9833 50 x 160
50
70
160
Compound Steel HRC 61-63
WZ 9833 50 x 200
50
70
200
Compound Steel HRC 61-63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表