MAB
MAKISHINKO CO.,LTD.
MA Series
Powered by
CAD模型選擇
{makishinko/ma_series/mab_asmtab.prj},{NB=MAB80R10},{SZ=80},{DOF=R},{RA=10},{A=240},{AB=145},{AC=95},{AD=42},{AE=103},{AF=150},{AG=150},{AH=190},{B=197},{BB=130},{BC=67},{BD=58},{BE=72},{BF=96},{BG=160},{BH=134},{BI=190},{E=13},{H=240},{HA=265},{HB=96},{HC=80},{HD=64},{HE=89},{HF=25},{J=M12},{L=24},{AI=30},{AJ=6},{D=25},{W=8},{TH=28.0},{BL=45},{F=38},{X=10},{TI=41.0},{P=20},{Z=M8},{M=16},{TK=Input shaft : One side round, Input shaft : Both side square},{MASS=26},{Q=1.0},{NDMJ=12.000},{NDMZ=8.000},{PPATH=mab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
A
[mm]
AB
[mm]
AC
[mm]
AD
[mm]
AE
[mm]
AF
[mm]
AH
[mm]
B
[mm]
BB
[mm]
BC
[mm]
BD
[mm]
BE
[mm]
BF
[mm]
BH
[mm]
H
[mm]
HB
[mm]
HC
[mm]
HD
[mm]
J
Thread
ⁿ/ₐ
L
[mm]
AI
[mm]
AJ
[mm]
D
h6
[mm]
BL
[mm]
F
h6
[mm]
TK
Type of key
ⁿ/ₐ
MASS
Mass
[kg]
Q
Oil
ⁿ/ₐ
MAB50R10
MAB50R10
50
165
100
65
28
72
100
130
149
97
52
42
55
84
104
165
65
50
50
M8
16
21
5
18
32
25
Input shaft : One side ro...
9
0.3
MAB63R10
MAB63R10
63
186
113
73
36
77
120
146
177
120
57
58
62
90
114
190
77
63
50
M10
20
25
5
20
46
30
Input shaft : One side ro...
13
0.4
MAB80R10
MAB80R10
80
240
145
95
42
103
150
190
197
130
67
58
72
96
134
240
96
80
64
M12
24
30
6
25
45
38
Input shaft : One side ro...
26
1.0
MAB100R10
MAB100R10
100
280
165
115
42
123
190
230
242
165
77
82
83
120
154
300
120
100
80
M12
24
30
6
28
63
45
Input shaft : One side ro...
40
1.5
MAB125R10
MAB125R10
125
353
208
145
58
150
240
290
302
205
97
105
100
150
194
375
150
125
100
M16
32
43
7
35
81
60
Input shaft : One side ro...
82
3.0
MAB140R10
MAB140R10
140
390
230
160
58
172
250
320
328
220
108
105
115
160
216
420
170
140
110
M16
32
43
7
38
81
65
Input shaft : One side ro...
113
5.0
MAB160R10
MAB160R10
160
460
275
185
82
193
300
370
358
235
123
105
130
180
246
470
190
160
120
M20
40
61
9
45
80
70
Input shaft : One side ro...
156
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表