目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® KR-M ATEX plus - Cable gland plastic for Ex area
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands polyamide Metric
SKINTOP® explosion proof
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_polyamid_metrisch/skintop_ex_bereich/kr_m.prj},{NB=SKINTOP KR-M 25x1,5 ATEX plus Art. Nr. 54115235(F=6)},{IDNR=},{ATN=54115235},{M=M 25x1,5},{SW=30},{A=33.4},{C=40},{D=10},{FMIN=6},{FMAX=13},{F=6},{NDM=25.0},{P=1.5},{E=19.0},{H=13.4},{J=5.6},{K=5.5},{L=26.9},{RAL9005=x},{RAL5015=},{MATERIAL=Kunststoff},{ID=22.000},{RS=2.000},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
max.
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINTOP KR-M 12x1,5 ATEX ...
54115205
M 12x1,5
15
16.6
30
8
2
4
Plastic
SKINTOP KR-M 16x1,5 ATEX ...
54115215
M 16x1,5
19
21.1
34
8
4
6
Plastic
SKINTOP KR-M 20x1,5 ATEX ...
54115225
M 20x1,5
25
27.6
37
9
5
10
Plastic
SKINTOP KR-M 25x1,5 ATEX ...
54115235
M 25x1,5
30
33.4
40
10
6
13
Plastic
SKINTOP KR-M 32x1,5 ATEX ...
54115245
M 32x1,5
36
40.3
47
10
9
15
Plastic
SKINTOP KR-M 40x1,5 ATEX ...
54115255
M 40x1,5
46
51.6
52
10
16
23
Plastic
SKINTOP KR-M 50x1,5 ATEX ...
54115265
M 50x1,5
55
61.6
62
12
22
29
Plastic
SKINTOP KR-M 63x1,5 ATEX ...
54115275
M 63x1,5
66
73.9
71
12
29
39
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表