magyar
italiano
polski
English
B-Lok®-MV - Expansion inserts, self locking
Kerb-Konus
Threaded inserts for plastic and wood
B-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/banclok/banclok_mv_8120.prj},{NB=KerbKonus 813000035800},{ARTNRX=813000035800},{AX=3.5},{E=5.10},{B=6.4},{L=4.8 +0,1},{T=7.4},{W=2.4},{MAT=Messing},{INFO=PDF},{ESDX=4.65},{EDRX=4.45},{SBX=0.8},{STX=5.6},{RHX=0.8},{RX=0.07},{RDX=5.03},{L1X=0.51},{L2X=1.19},{L3X=1.19},{L4X=0.05},{L5X=0.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 812000020800
812000020800
M2
3.45
4.0
3.2 +0,1
5.0
1.6
Brass
KerbKonus 813000025800
813000025800
M2,5
4.30
4.8
4.0 +0,1
5.8
2.0
Brass
KerbKonus 813000030800
813000030800
M3
4.30
4.8
4.0 +0,1
5.8
2.0
Brass
KerbKonus 813000035800
813000035800
M3,5
5.10
6.4
4.8 +0,1
7.4
2.4
Brass
KerbKonus 814000040800
814000040800
M4
5.90
8.0
5.6 +0,1
9.0
2.8
Brass
KerbKonus 815000050800
815000050800
M5
6.70
9.5
6.4 +0,1
10.5
3.2
Brass
KerbKonus 815000060800
815000060800
M6
8.30
12.7
8.0 +0,1
13.7
4.0
Brass
KerbKonus 815000080800
815000080800
M8
9.90
12.7
9.5 +0,1
13.7
4.8
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表