目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
CWM - Carbon Fibre Shaft, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/cwm.prj},{NB=CWM-16, 100},{ARTNR=CWM-16},{INFO=INFO},{L=100},{AUS=Hohlwelle},{D=16/12,5},{OD=16},{ID=12.5},{LMAX=2000},{LMIN=100.000},{MASS=0.120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
AUS
Version
ⁿ/ₐ
OD
Diameter
[mm]
ID
Diameter
[mm]
LMAX
Max. Length
[mm]
CWM-12, 100
CWM-12
0.007
Hollow shaft
12
9.0
2000
CWM-16, 100
CWM-16
0.012
Hollow shaft
16
12.5
2000
CWM-20, 100
CWM-20
0.017
Hollow shaft
20
16.0
2000
CWM-30, 100
CWM-30
0.027
Hollow shaft
30
26.0
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表