目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
ZAF - Hydraulic cylinders, guide cylinder, ZAF serie - Mounting BF9. Round cylinder fixed by rear flange. This cylinder has a plasma nitrided body to improve guidance
HPS International
CYLINDERS
DIE CASTING CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/die_casting_cylinders/zaf.prj},{NB=ZAF 80 BF9 IT N L1 S 1_0},{PDF=Open PDF},{BORE=80},{M=BF9 - Rear flange},{RE=IT - Internal thread},{SE=N},{OM=L1},{ROD=S - Single rod},{STROKE=1},{POS=0},{OPT=},{MM=50},{K=41},{LM=35},{NF=M30},{S=18},{B=65},{C1=130},{C2=130},{D=17.5},{E1=130},{E2=102},{E3=60},{F1=185},{F2=155},{F3=122},{G=27},{H=50},{J=G 3/4},{R=50.0},{T=56.5},{U=14},{Y=25},{Z=40},{I=80},{M1=M12},{N=25},{P=19},{Q=30.0},{W=45.0},{X=55},{PPATH=zaf/zaf_asmtpl.prj},{KEYWORDS=cylinder, hydraulic cylinder, round cylinder, cylinder,guide cylinder, die casting cylinder}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
M
Mounting
ⁿ/ₐ
RE
Rod end
ⁿ/ₐ
ROD
Rod
ⁿ/ₐ
MM
Ø MM (Rod)
[mm]
K
[mm]
LM
[mm]
NF
Ø NF
[mm]
S
[mm]
B
[mm]
C1
ØC1
[mm]
C2
ØC2
[mm]
D
Ø D
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
G
[mm]
H
[mm]
J
Ø J
[Inch]
L
[mm]
R
[mm]
T
[mm]
U
[mm]
Y
[mm]
Z
Ø Z
[mm]
I
[mm]
M1
Ø M1
[mm]
N
[mm]
P
[mm]
Q
[mm]
W
[mm]
X
[mm]
ZAF 63 BF9 IT N L1 S 1
ZAF 63 BF9 IT N L1 S 1
63
BF9 - Rear flange
IT - Internal thread
S - Single rod
40
32
30
M20
15
55
110
110
11.0
110
90
40
175
145
110
20
41
G 1/2
209
42.0
47.0
13
20
40
75
M10
20
12
21.0
36.4
48
ZAF 80 BF9 IT N L1 S 1
ZAF 80 BF9 IT N L1 S 1
80
BF9 - Rear flange
IT - Internal thread
S - Single rod
50
41
35
M30
18
65
130
130
17.5
130
102
60
185
155
122
27
50
G 3/4
228
50.0
56.5
14
25
40
80
M12
25
19
30.0
45.0
55
ZAF 100 BF9 IT N L1 S 1
ZAF 100 BF9 IT N L1 S 1
100
BF9 - Rear flange
IT - Internal thread
S - Single rod
60
50
40
M36
18
80
155
155
22.0
155
118
64
225
190
150
27
55
G 3/4
242
62.8
68.0
15
30
40
95
M12
25
22
31.2
54.1
65
ZAF 125 BF9 IT N L1 S 1
ZAF 125 BF9 IT N L1 S 1
125
BF9 - Rear flange
IT - Internal thread
S - Single rod
80
-
40
M36
18
80
180
180
22.0
180
140
65
250
210
170
27
55
G 3/4
277
75.0
77.5
20
30
60
105
M12
25
30
45.0
60.0
75
ZAF 140 BF9 IT N L1 S 1
ZAF 140 BF9 IT N L1 S 1
140
BF9 - Rear flange
IT - Internal thread
S - Single rod
90
-
55
M36
18
80
195
195
26.0
195
152
85
260
220
180
27
55
G 3/4
287
80.0
86.0
15
35
60
115
M12
25
52
60.0
55.0
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表