8000 - Blind flange
HAWLE
Pipe connections
Powered by
CAD模型選擇
{hawle/at_pipe_connections/8000.prj},{NB=5004960 8000 DN100 - PN10 (400)},{IN=5004960},{DC=AT},{LOD=400},{DN=100},{PN=PN10},{D=220},{K=180},{C=22},{L=25},{Q=8},{T=M 16},{W=4.6},{PL=Link},{D2=159},{D3=153},{L1=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
PN
Pressure Rating
ⁿ/ₐ
D
Ø
[mm]
K
[mm]
C
[mm]
L
[mm]
Q
Bolts quantity
[mm]
T
Thread
ⁿ/ₐ
W
Weight
[kg]
5004955
5004955
40
PN10
150
110
19
22
4
M 16
2.0
5004956
5004956
50
PN10
165
125
20
23
4
M 16
2.9
5004957
5004957
60
PN10
185
145
23
26
4
M 16
2.8
5004958
5004958
65
PN10
185
145
23
26
4
M 16
3.8
5004959
5004959
80
PN10
200
160
20
23
8
M 16
4.0
5004960
5004960
100
PN10
220
180
22
25
8
M 16
4.6
5004961
5004961
125
PN10
250
210
30
33
8
M 16
5.7
5004962
5004962
150
PN10
285
240
27
30
8
M 20
7.6
5004963
5004963
200
PN10
340
295
20
30
8
M 20
11.4
5004964
5004964
250
PN10
400
350
22
39
12
M 20
17.2
5004966
5004966
300
PN10
455
400
25
44
12
M 20
25.5
5004970
5004970
400
PN10
580
515
50
54
16
M 24
38.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表