目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
800 - Swivel Seals
Hallite
Swivel Seals
800
Metric
Powered by
CAD模型選擇
{hallite/swiwel_seals/800/mm/800m.prj},{NB=HALLITE 4777810},{CNSORDERNO=4777810},{DD1=100.0},{D1=111.0},{L1=4.2},{SL=0.0},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[mm]
D1
Bore Diameter ØD1
[mm]
L1
Length L1
[mm]
SL
Groove Section SL
[mm]
HALLITE 4763300
4763300
25.0
32.5
3.2
3.0
HALLITE 4761300
4761300
32.0
39.5
3.2
0.0
HALLITE 4770600
4770600
36.0
43.5
3.2
3.0
HALLITE 4754400
4754400
40.0
51.0
4.2
0.0
HALLITE 4743400
4743400
45.0
56.0
4.2
3.9
HALLITE 4727800
4727800
70.0
80.0
5.0
5.0
HALLITE 4777810
4777810
100.0
111.0
4.2
0.0
HALLITE 4762810
4762810
100.0
115.5
6.3
0.0
HALLITE 4720610
4720610
130.0
145.5
6.3
0.0
HALLITE 4748100
4748100
69.3
80.0
4.2
0.0
HALLITE 4771300
4771300
79.3
90.0
4.2
0.0
HALLITE 4712710
4712710
129.5
145.0
6.3
0.0
HALLITE 4712810
4712810
144.5
160.0
6.3
0.0
HALLITE 4720710
4720710
164.5
180.0
6.3
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表