目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 51.7 A - Magnets, Type A, with knob
Ganter
3.0 Machine parts
3.9 Holding with magnets
Magnets
GN 51
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/haftmagnete/gn51_7/gn_51_7_a.prj},{NB=Haftmagnet GN 51.7-ND-22-A},{PARTNUMBER=GN 51.7-ND-22-A},{NORMNR=GN 51.7},{D1=22},{D2=16},{D3=20},{H1=6.0},{H2=25},{H3=13.0},{NENN=35},{L1=8},{R=0.5},{WEIGHT=0.0172},{CTN=85051110},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
NENN
Nominal adhesive forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Magnet GN 51.7-ND-22-A
GN 51.7-ND-22-A
22
16
6.0
25
35
0.0172
85051110
YES
Magnet GN 51.7-ND-31-A
GN 51.7-ND-31-A
31
16
6.0
25
75
0.0282
85051110
YES
Magnet GN 51.7-ND-43-A
GN 51.7-ND-43-A
43
16
5.5
24
85
0.0450
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表