目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
NTBN-M - Locknut hexagon, brass nickel-plated, metric
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK
Powered by
CAD模型選擇
{fraenkische/fiplock/ntbn_m.prj},{NB=FIPLOCK NTBN-M25},{PARTNR=NTBN-M25},{G=M25x1.5},{G1X=25},{SW=30},{A=33.0},{B=4.0},{WEIGHT=10.0},{PU=10},{CTN=},{DX1=25.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
G
Thread size
ⁿ/ₐ
SW
[mm]
A
Ø
[mm]
B
[mm]
WEIGHT
Weight per piece
[g]
FIPLOCK NTBN-M12
NTBN-M12
M12x1.5
15
16.5
3.0
2.2
FIPLOCK NTBN-M16
NTBN-M16
M16x1.5
19
20.9
3.0
3.0
FIPLOCK NTBN-M20
NTBN-M20
M20x1.5
24
26.4
3.5
5.8
FIPLOCK NTBN-M25
NTBN-M25
M25x1.5
30
33.0
4.0
10.0
FIPLOCK NTBN-M32
NTBN-M32
M32x1.5
36
39.6
4.0
11.0
FIPLOCK NTBN-M40
NTBN-M40
M40x1.5
46
50.6
5.0
24.3
FIPLOCK NTBN-M50
NTBN-M50
M50x1.5
60
65.0
5.0
47.3
FIPLOCK NTBN-M63
NTBN-M63
M63x1.5
70
77.0
5.0
46.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表