702863 - UNION STRAIGHT SWIVEL NUT DIN S - SWIVEL NUT DIN S
FOR Fittings
24° connectors DIN 3861 ISO 8434-1
Powered by
CAD模型選擇
{for_fittings/7_din_24_iso_8434_1/702863.prj},{NB=A702863-2012},{CODE=A702863-2012},{FILENAME=A702863-2012_00},{F=M30x2-6g},{F1=M20x1,5-6g},{A=51},{CH=36},{CH1=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A702863-06
A702863-06
M14x1,5-6g
M14x1,5-6g
37
17
17
A702863-08
A702863-08
M16x1,5-6g
M16x1,5-6g
37
19
19
A702863-1006
A702863-1006
M18x1,5-6g
M14x1,5-6g
36
22
17
A702863-1008
A702863-1008
M18x1,5-6g
M16x1,5-6g
38
19
19
A702863-10
A702863-10
M18x1,5-6g
M18x1,5-6g
37
22
22
A702863-1208
A702863-1208
M20x1,5-6g
M16x1,5-6g
40
24
19
A702863-1210
A702863-1210
M20x1,5-6g
M18x1,5-6g
41
24
22
A702863-12
A702863-12
M20x1,5-6g
M20x1,5-6g
43
24
24
A702863-14
A702863-14
M22x1,5-6g
M22x1,5-6g
46
27
27
A702863-1610
A702863-1610
M24x1,5-6g
M18x1,5-6g
41
30
22
A702863-1612
A702863-1612
M24x1,5-6g
M20x1,5-6g
44
30
24
A702863-16
A702863-16
M24x1,5-6g
M24x1,5-6g
45
30
30
A702863-2012
A702863-2012
M30x2-6g
M20x1,5-6g
51
36
24
A702863-2016
A702863-2016
M30x2-6g
M24x1,5-6g
51
36
30
A702863-20
A702863-20
M30x2-6g
M30x2-6g
59
36
36
A702863-2516
A702863-2516
M36x2-6g
M24x1,5-6g
54
46
30
A702863-2520
A702863-2520
M36x2-6g
M30x2-6g
58
46
36
A702863-25
A702863-25
M36x2-6g
M36x2-6g
54
46
46
A702863-3016
A702863-3016
M42x2-6g
M24x1,5-6g
61
50
30
A702863-3020
A702863-3020
M42x2-6g
M30x2-6g
61
50
36
A702863-3025
A702863-3025
M42x2-6g
M36x2-6g
62
50
46
A702863-30
A702863-30
M42x2-6g
M42x2-6g
62
50
50
A702863-3820
A702863-3820
M52x2-6g
M30x2-6g
67
60
36
A702863-3825
A702863-3825
M52x2-6g
M36x2-6g
67
60
46
A702863-3830
A702863-3830
M52x2-6g
M42x2-6g
68
60
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表