LPC-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
Non-metallic conduits and fittings
LPC
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/lpc/lpc_c90.prj},{NB=LPC20-M20-C90},{CLR=Self colour},{CT=LPC},{CS=20},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=20.0},{D=29},{E=14.5},{F=24},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=10.000},{NET=27.000},{NETF=30.000},{NETFL=4.000},{NETFAF=28.000},{TF=27.000},{TFL=4.000},{ELB=21.000},{SW100=25.000},{L100=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Width across flats
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
CNSMAT
Material
ⁿ/ₐ
LPC12-M16-C90
LPC12-M16-C90
Self colour
12
M16x1.5
10
17.5
24
8.6
20
Nickel Plated Brass
LPC16-M16-C90
LPC16-M16-C90
Self colour
16
M16x1.5
10
17.5
26
10.7
20
Nickel Plated Brass
LPC16-M20-C90
LPC16-M20-C90
Self colour
16
M20x1.5
13
20.0
26
10.7
24
Nickel Plated Brass
LPC20-M20-C90
LPC20-M20-C90
Self colour
20
M20x1.5
13
20.0
29
14.5
24
Nickel Plated Brass
LPC25-M25-C90
LPC25-M25-C90
Self colour
25
M25x1.5
14
25.3
35
18.0
30
Nickel Plated Brass
LPC32-M32-C90
LPC32-M32-C90
Self colour
32
M32x1.5
15
31.0
42
24.6
36
Nickel Plated Brass
LPC40-M40-C90
LPC40-M40-C90
Self colour
40
M40x1.5
18
38.9
52
32.7
46
Nickel Plated Brass
LPC50-M50-C90
LPC50-M50-C90
Self colour
50
M50x1.5
18
48.5
58
37.7
57
Nickel Plated Brass
LPC63-M63-C90
LPC63-M63-C90
Self colour
63
M63x1.5
20
61.8
70
49.0
72
Nickel Plated Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表