目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2EEC - CASTLE COLLAR NUTS DIN 6923 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Nuts
Lock nuts
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/nuts/lock_nuts/v_2eec.prj},{NB=fginox_2EEC5},{REF=2EEC5},{M=5.00},{S=8.0},{D1=11.8},{D=M5},{NATURE=A2 / S.S 304 },{DX=5.000},{C=1.000},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
M
m
[mm]
S
s
[mm]
D1
da
[mm]
D
d
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2EEC4
2EEC4
3.00
7.5
5.0
M4
A2 / S.S 304
FG INOX - 2EEC5
2EEC5
5.00
8.0
11.8
M5
A2 / S.S 304
FG INOX - 2EEC6
2EEC6
6.00
10.0
14.2
M6
A2 / S.S 304
FG INOX - 2EEC8
2EEC8
8.00
13.0
17.9
M8
A2 / S.S 304
FG INOX - 2EEC10
2EEC10
10.15
15.0
21.8
M10
A2 / S.S 304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表