目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2LE S40 - ANSI Seamless welding SCH40S BENDS Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Welding bends
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_welding_bends/i_2le_s40.prj},{NB=fginox_2LE219S40},{REF=2LE219S40},{DN=8\"},{D=219.1},{R=305},{E=8.18},{WEIGHT=20.100},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ø
ⁿ/ₐ
R
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2LE21S40
2LE21S40
1/2"
21.3
38
2.77
0.078
304L
FG INOX - 2LE26S40
2LE26S40
3/4"
26.7
38
2.87
0.103
304L
FG INOX - 2LE33S40
2LE33S40
1"
33.4
38
3.38
0.154
304L
FG INOX - 2LE42S40
2LE42S40
1"1/4
42.2
48
3.56
0.260
304L
FG INOX - 2LE48S40
2LE48S40
1"1/2
48.3
57
3.68
0.368
304L
FG INOX - 2LE60S40
2LE60S40
2"
60.3
76
3.91
0.652
304L
FG INOX - 2LE73S40
2LE73S40
2"1/2
73.0
95
5.16
1.370
304L
FG INOX - 2LE88S40
2LE88S40
3"
88.9
114
5.49
2.040
304L
FG INOX - 2LE114S40
2LE114S40
4"
114.3
152
6.02
3.840
304L
FG INOX - 2LE141S40
2LE141S40
5"
141.3
190
6.55
6.480
304L
FG INOX - 2LE168S40
2LE168S40
6"
168.3
229
7.11
9.940
304L
FG INOX - 2LE219S40
2LE219S40
8"
219.1
305
8.18
20.100
304L
FG INOX - 4LE21S40
4LE21S40
1/2"
21.3
38
2.77
0.078
316L
FG INOX - 4LE26S40
4LE26S40
3/4"
26.7
38
2.87
0.103
316L
FG INOX - 4LE33S40
4LE33S40
1"
33.4
38
3.38
0.154
316L
FG INOX - 4LE42S40
4LE42S40
1"1/4
42.2
48
3.56
0.260
316L
FG INOX - 4LE48S40
4LE48S40
1"1/2
48.3
57
3.68
0.368
316L
FG INOX - 4LE60S40
4LE60S40
2"
60.3
76
3.91
0.652
316L
FG INOX - 4LE73S40
4LE73S40
2"1/2
73.0
95
5.16
1.370
316L
FG INOX - 4LE88S40
4LE88S40
3"
88.9
114
5.49
2.040
316L
FG INOX - 4LE114S40
4LE114S40
4"
114.3
152
6.02
3.840
316L
FG INOX - 4LE141S40
4LE141S40
5"
141.3
190
6.55
6.480
316L
FG INOX - 4LE168S40
4LE168S40
6"
168.3
229
7.11
9.940
316L
FG INOX - 4LE219S40
4LE219S40
8"
219.1
305
8.18
20.100
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表