目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2FB I - ISO PIPE CAPS 2mm or 3mm THICKNESS Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Pipe caps
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_pipe_caps/i_2fb_i.prj},{NB=fginox_2FB6103},{REF=2FB6103},{DN=600},{E=3},{D=610.0},{WEIGHT=10.600},{NATURE=304L},{L=147.0},{EX=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
E
e
ⁿ/ₐ
D
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2FB17
2FB17
10
2
17.2
0.006
304L
FG INOX - 2FB21
2FB21
15
2
21.3
0.009
304L
FG INOX - 2FB26
2FB26
20
2
26.9
0.013
304L
FG INOX - 2FB33
2FB33
25
2
33.7
0.016
304L
FG INOX - 2FB42
2FB42
32
2
42.4
0.039
304L
FG INOX - 2FB48
2FB48
40
2
48.3
0.048
304L
FG INOX - 2FB60
2FB60
50
2
60.3
0.069
304L
FG INOX - 2FB603
2FB603
50
3
60.3
0.100
304L
FG INOX - 2FB76
2FB76
65
2
76.1
0.095
304L
FG INOX - 2FB763
2FB763
65
3
76.1
0.140
304L
FG INOX - 2FB88
2FB88
80
2
88.9
0.138
304L
FG INOX - 2FB883
2FB883
80
3
88.9
0.200
304L
FG INOX - 2FB114
2FB114
100
2
114.3
0.221
304L
FG INOX - 2FB1143
2FB1143
100
3
114.3
0.330
304L
FG INOX - 2FB139
2FB139
125
2
139.7
0.351
304L
FG INOX - 2FB1393
2FB1393
125
3
139.7
0.520
304L
FG INOX - 2FB168
2FB168
150
2
168.3
0.560
304L
FG INOX - 2FB1683
2FB1683
150
3
168.3
0.840
304L
FG INOX - 2FB219
2FB219
200
2
219.1
0.960
304L
FG INOX - 2FB2193
2FB2193
200
3
219.1
1.440
304L
FG INOX - 2FB273
2FB273
250
2
273.0
1.600
304L
FG INOX - 2FB2733
2FB2733
250
3
273.0
2.400
304L
FG INOX - 2FB323
2FB323
300
2
323.9
2.220
304L
FG INOX - 2FB3233
2FB3233
300
3
323.9
2.700
304L
FG INOX - 2FB3553
2FB3553
350
3
355.6
3.800
304L
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表