目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4CLBO - STAMPED BALL CHECK VALVES FKM SEAL NP10/16 Stainless steel 316
FG INOX
Industry
Industrial valves
Check valves
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/check_valves/i_4clbo.prj},{NB=fginox_4CLBO32},{REF=4CLBO32},{DN=32},{G=1\"1/4},{A=175},{B=99},{C=50},{WEIGHT=1.1},{NATURE=316},{AX=174.000},{BX=99.000},{CX=50.000},{GX1=41.910},{GL1=25.000},{D1=45.000},{D2=44.000},{D3=60.000},{L1=44.000},{L2=84.582},{S1S1=88.000},{S1H1=4.000},{S1C1=4.000},{S2S1=87.000},{S2H1=3.000},{M1S1=13.000},{M1H1=6.000},{M2S1=13.000},{M2H1=5.000},{M2H2=21.000},{M2GX1=7.000},{PS1=15.500},{PH1=1.000},{SM1=71.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
[Inch]
A
[mm]
B
[mm]
C
[mm]
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4CLBO32
4CLBO32
32
1"1/4
175
99
50
1.1
316
FG INOX - 4CLBO40
4CLBO40
40
1"1/2
190
99
50
1.18
316
FG INOX - 4CLBO50
4CLBO50
50
2"
210
112
60
1.61
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表