magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-T-E-FD - T形快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_t_e_fd.prj},{NB=133111 NPQP-T-Q6-E-FD-P10},{TNR=133111},{TYP=NPQP-T-Q6-E-FD-P10},{D=6.000},{C=17.100},{B=20.200},{E1=20.200},{E2=40.400},{F1=8.000},{F2=16.000},{D1=3.200},{T=13.500},{P=13.000},{Z=11.800},{NENN=4.800},{CNSMASSEXACT=0.0090},{E=20.200},{F=8.000},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=8.100},{L7=14.900},{L5=2.000},{D7=10.500},{H1=2.000},{GTIN=4052568029913}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
气接口
[mm]
C
[mm]
B
[mm]
E1
[mm]
E2
[mm]
F1
[mm]
F2
[mm]
D1
[mm]
T
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133110 NPQP-T-Q4-E-FD-P10
133110
NPQP-T-Q4-E-FD-P10
4.000
15.000
17.300
17.300
34.600
6.500
13.000
3.200
10.400
10.000
9.900
2.800
0.0065
4052568029906
133111 NPQP-T-Q6-E-FD-P10
133111
NPQP-T-Q6-E-FD-P10
6.000
17.100
20.200
20.200
40.400
8.000
16.000
3.200
13.500
13.000
11.800
4.800
0.0090
4052568029913
133112 NPQP-T-Q8-E-FD-P10
133112
NPQP-T-Q8-E-FD-P10
8.000
18.100
22.200
22.200
44.400
9.000
18.000
3.200
15.600
15.000
13.800
6.200
0.0130
4052568029920
133113 NPQP-T-Q10-E-FD-P1...
133113
NPQP-T-Q10-E-FD-P10
10.000
20.400
25.400
25.400
50.800
12.000
24.000
4.200
18.200
17.500
16.800
8.100
0.0210
4052568029937
133114 NPQP-T-Q12-E-FD-P1...
133114
NPQP-T-Q12-E-FD-P10
12.000
23.100
28.400
28.600
57.200
14.000
28.000
4.200
21.700
21.000
19.800
10.000
0.0300
4052568029944
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表