PO - Support washer
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/support_washer_po.prj},{NB=PO-2803},{D=28},{D1=4.3},{H=3},{D2=M4},{L=8},{DIN7991=M4x8},{MATERIAL=wg FCPK},{DENSITY=7850},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
H
Height
[mm]
D2
Diameter
[mm]
L
Length
[mm]
DIN7991
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Support washer PO-1803
18
4.3
3
M4
8
M4x8
wg FCPK
7850
Support washer PO-2803
28
4.3
3
M4
8
M4x8
wg FCPK
7850
Support washer PO-2004
20
5.3
4
M5
10
M5x10
wg FCPK
7850
Support washer PO-3004
30
5.3
4
M5
10
M5x10
wg FCPK
7850
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表