KKW - Ball bearing cage
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/ball_bearing_cage_kkw.prj},{NB=KKW-1240},{DN=12},{D=17},{D1=20.000},{L1=2.1},{L=40},{LT=40,56},{MATERIAL=Aluminium},{DENSITY=2700},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
DN
Nomianl diameter
[mm]
D
Diameter
[mm]
L1
Length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Ball bearing cage KKW-124...
12
17
2.1
Aluminium
2700
Ball bearing cage KKW-184...
18
24
3.0
Aluminium
2700
Ball bearing cage KKW-305...
30
38
4.8
Aluminium
2700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表