目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XKR-..L - Reducing taper standpipe connectors, pre-assembled on standpipe side
EXMAR
Connectors
Reducing connectors
Powered by
CAD模型選擇
{exmar/bodies/reducing_bodies/xkr_l.prj},{NB=XKR-22/18L M 707.1821.755.20},{TYPE=XKR-22/18L M},{MATNR=707.1821.755.20},{SERIE=L},{PN=250},{D1=22},{D2=18},{M1=30x2.0},{M2=26x1.5},{L=41.5},{L2=34.0},{SW1=36},{SW2=27},{E=15.0},{KG=178}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diamter
[mm]
KG
Weight
[g/Pcs]
XKR-08/06L M 707.1821.140...
XKR-08/06L M
707.1821.140.20
L
500
8
6
14x1.5
12x1.5
35.0
28.0
17
12
4.0
30
XKR-10/06L M 707.1821.175...
XKR-10/06L M
707.1821.175.20
L
500
10
6
16x1.5
12x1.5
34.5
27.5
19
12
4.0
40
XKR-10/08L M 707.1821.190...
XKR-10/08L M
707.1821.190.20
L
500
10
8
16x1.5
14x1.5
35.5
28.5
19
14
6.5
38
XKR-12/06L M 707.1821.215...
XKR-12/06L M
707.1821.215.20
L
400
12
6
18x1.5
12x1.5
36.5
29.5
22
14
4.0
52
XKR-12/08L M 707.1821.225...
XKR-12/08L M
707.1821.225.20
L
400
12
8
18x1.5
14x1.5
36.5
29.5
22
14
6.0
52
XKR-12/10L M 707.1821.240...
XKR-12/10L M
707.1821.240.20
L
400
12
10
18x1.5
16x1.5
37.5
30.5
22
17
8.0
54
XKR-15/06L M 707.1821.391...
XKR-15/06L M
707.1821.391.20
L
400
15
6
22x1.5
12x1.5
37.0
30.0
27
17
4.0
70
XKR-15/08L M 707.1821.400...
XKR-15/08L M
707.1821.400.20
L
400
15
8
22x1.5
14x1.5
37.0
30.0
27
17
6.0
82
XKR-15/10L M 707.1821.410...
XKR-15/10L M
707.1821.410.20
L
400
15
10
22x1.5
16x1.5
38.0
31.0
27
17
8.0
80
XKR-15/12L M 707.1821.420...
XKR-15/12L M
707.1821.420.20
L
400
15
12
22x1.5
18x1.5
39.0
32.0
27
19
10.0
74
XKR-18/06L M 707.1821.563...
XKR-18/06L M
707.1821.563.20
L
400
18
6
26x1.5
12x1.5
38.5
31.5
32
19
4.0
96
XKR-18/08L M 707.1821.570...
XKR-18/08L M
707.1821.570.20
L
400
18
8
26x1.5
14x1.5
38.5
31.5
32
19
6.0
106
XKR-18/10L M 707.1821.575...
XKR-18/10L M
707.1821.575.20
L
400
18
10
26x1.5
16x1.5
38.5
31.5
32
19
8.0
122
XKR-18/12L M 707.1821.580...
XKR-18/12L M
707.1821.580.20
L
400
18
12
26x1.5
18x1.5
38.5
31.5
32
19
10.0
120
XKR-18/15L M 707.1821.610...
XKR-18/15L M
707.1821.610.20
L
400
18
15
26x1.5
22x1.5
39.5
32.5
32
24
12.0
128
XKR-22/06L M 707.1821.723...
XKR-22/06L M
707.1821.723.20
L
250
22
6
30x2.0
12x1.5
38.5
31.5
36
24
4.0
122
XKR-22/08L M 707.1821.724...
XKR-22/08L M
707.1821.724.20
L
250
22
8
30x2.0
14x1.5
38.5
31.5
36
24
6.0
129
XKR-22/10L M 707.1821.725...
XKR-22/10L M
707.1821.725.20
L
250
22
10
30x2.0
16x1.5
39.5
32.5
36
24
8.0
138
XKR-22/12L M 707.1821.730...
XKR-22/12L M
707.1821.730.20
L
250
22
12
30x2.0
18x1.5
39.5
32.5
36
24
10.0
150
XKR-22/15L M 707.1821.745...
XKR-22/15L M
707.1821.745.20
L
250
22
15
30x2.0
22x1.5
40.5
33.5
36
24
12.0
176
XKR-22/18L M 707.1821.755...
XKR-22/18L M
707.1821.755.20
L
250
22
18
30x2.0
26x1.5
41.5
34.0
36
27
15.0
178
XKR-28/06L M 707.1821.828...
XKR-28/06L M
707.1821.828.20
L
250
28
6
36x2.0
12x1.5
41.0
34.0
41
30
4.0
130
XKR-28/08L M 707.1821.829...
XKR-28/08L M
707.1821.829.20
L
250
28
8
36x2.0
14x1.5
41.0
34.0
41
30
6.0
140
XKR-28/10L M 707.1821.830...
XKR-28/10L M
707.1821.830.20
L
250
28
10
36x2.0
16x1.5
42.0
35.0
41
30
8.0
150
XKR-28/12L M 707.1821.835...
XKR-28/12L M
707.1821.835.20
L
250
28
12
36x2.0
18x1.5
42.0
35.0
41
30
10.0
170
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表