BCL - Ball Cage Bushes
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/bcl.prj},{NB=BCL-18x56},{BESTNR1=BCL},{D=18},{C=56},{D1=30},{A=35},{L=34},{S=23},{L1=2.8},{DL=28.6},{D2=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
C
Length
[mm]
D1
Diameter
[mm]
A
Diameter
[mm]
L
Length
[mm]
S
Length
[mm]
BCL-12x40
BCL-12x40
12
40
22
26
24
18
BCL-12x56
BCL-12x56
12
56
22
26
24
18
BCL-18x45
BCL-18x45
18
45
30
35
34
23
BCL-18x56
BCL-18x56
18
56
30
35
34
23
BCL-18x71
BCL-18x71
18
71
30
35
34
23
BCL-30x56
BCL-30x56
30
56
46
52
54
33
BCL-30x75
BCL-30x75
30
75
46
52
54
33
BCL-30x95
BCL-30x95
30
95
46
52
54
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表