目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6530x - Alluminium alloy painted junction boxes - IP 66 / IP 67
DKC
COSMEC
Metal Systems
Boxes
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/boxes/6530x_asmtab.prj},{NB=65302},{CODE=65302},{L1=166},{L2=142},{H1=64},{LII1=154},{LII2=129},{H2=58},{FBBX=140.0},{H3X=48},{F1=144},{F2=125},{DFF=7.0},{PPATH=6530x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Reference Product
ⁿ/ₐ
L1
Outer length entrance
[mm]
L2
Outer width entrance
[mm]
H1
Outer height entrance
[mm]
H2
Useful inner height
[mm]
F1
Wall fixing axle
[mm]
F2
Wall fixing axle
[mm]
DFF
Wall fixing hole
[mm]
65300
65300
100
100
59
53
80
86
6.0
65301
65301
140
115
60
55
120
100
6.0
65302
65302
166
142
64
58
144
125
7.0
65303
65303
192
168
80
74
168
149
6.0
65304
65304
253
217
93
85
226
196
9.0
65305
65305
314
264
122
114
275
236
9.0
65306
65306
410
315
153
144
367
283
9.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表