Nederlands
svenska
English
Round style
Danly
Guiding Elements
Accessories
Stop Washer
Powered by
CAD模型選擇
{danly/fuehrungselemente/zubehoer/befestigungsscheibe/befestigungsscheibe.prj},{NB=D60030300},{IDNR=},{BESTNR=D60030300},{D1=30},{D2=40},{D4=15},{L1=12.0},{L2=5.0},{XX1=9.000},{XX2=8.000},{BK=6-30-3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D1
-0.1/-0.3
[mm]
D2
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
D60018300
D60018300
18
25
10
7.5
3.3
D60024300
D60024300
24
32
11
9.0
5.0
D60030300
D60030300
30
40
15
12.0
5.0
D60040300
D60040300
40
50
18
15.0
5.0
D60050300
D60050300
50
63
20
18.0
5.0
D60063300
D60063300
63
76
26
24.0
5.0
D60080300
D60080300
80
93
33
30.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表