Nederlands
svenska
English
Ball Bearing Cage Type 1
Danly
Guiding Elements
Ball Bearing Bushes and Cages
Ball Bearing Cage Type 1
Powered by
CAD模型選擇
{danly/fuehrungselemente/kugelfuehrungsbuchsen/kugelkaefig_typ_1/typ_1.prj},{NB=D64004810},{BESTNR=D64004810},{D=40},{L=48},{S=17.5},{XX1=40.3},{XX2=47.3},{XX3=4.8},{XX4=4.8},{XX5=4},{XX6=44.3},{XX7=6.0},{BNRHELP=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
D62503810
D62503810
25
36
11.5
D62504810
D62504810
25
48
17.5
D63203810
D63203810
32
36
11.5
D63204810
D63204810
32
48
17.5
D64004810
D64004810
40
48
17.5
D64006810
D64006810
40
60
23.5
D65007810
D65007810
50
70
28.5
D65008810
D65008810
50
84
35.5
D66309810
D66309810
63
98
42.5
D68009810
D68009810
80
98
42.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表