Fig. B3090 - Pipe Support with U-Bolt (TOLCO Fig. 318) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3090_asmtab.prj},{NB=B3090-5_PLN},{PN=B3090-5 PLN},{PN1=B3090-5_PLN},{PS=5.00000000},{FINISH=Plain},{MODP=55/8\"},{MODOMM=(142.9)},{SS=3/8\" x 31/2\"},{SSMM=(9.5 x 88.9)},{A=0.50000000},{B=2.37500000},{D=2.50000000},{WTA=621},{WTAKG=(281.7)},{LOD=},{R=2.81300},{V1=5.00000},{T=0.38500},{PNB=B3188-5},{NO=1/2},{PPATH=parts/b3090_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
MODP
Max. O.D. of Pipe
[Inch]
MODOMM
Max. O.D. of Pipe
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
D (Base Stand)
[Inch]
DMM
D (Base Stand)
[mm]
WTA
Approx. Wt./100
[Lbs]
WTAKG
Approx. Wt./100
[kg]
B3090-3/4 PLN
B3090-3/4 PLN
3/4
19
Plain
13/8"
(34.9)
1/4"x11/2"
(6.3 x 38.1)
1/4
6.3
3/4
19.0
4.823
122.5
3/4
19
107
(48.5)
B3090-1 PLN
B3090-1 PLN
1
25
Plain
13/8"
(34.9)
1/4" x 11/2"
(6.3 x 38.1)
1/4
6.3
3/4
19.0
4.948
125.7
3/4
19
117
(53.1)
B3090-11/4 PLN
B3090-11/4 PLN
1 1/4
32
Plain
111/16"
(42.9)
1/4"x2"
(6.3 x 50.8)
3/8
9.5
3/4
19.0
5.073
128.9
3/4
19
149
(67.6)
B3090-11/2 PLN
B3090-11/2 PLN
1 1/2
38
Plain
2"
(50.8)
1/4" x 2"
(6.3 x 50.8)
3/8
9.5
3/4
19.0
5.244
133.2
3/4
19
166
(75.3)
B3090-2 PLN
B3090-2 PLN
2
51
Plain
27/16"
(61.9)
1/4" x 2"
(6.3 x 50.8)
3/8
9.5
3/4
19.0
5.448
138.4
3/4
19
186
(84.4)
B3090-21/2 PLN
B3090-21/2 PLN
2 1/2
64
Plain
27/8"
(73.0)
1/4"x3"
(6.3 x 76.2)
1/2
12.7
1 5/16
33.3
6.573
167.0
1 1/2
38
251
(113.8)
B3090-3 PLN
B3090-3 PLN
3
76
Plain
31/2"
(88.9)
1/4" x 3"
(6.3 x 76.2)
1/2
12.7
1 5/16
33.3
6.885
174.9
1 1/2
38
316
(143.3)
B3090-31/2 PLN
B3090-31/2 PLN
3 1/2
89
Plain
4"
(101.6)
1/4" x 3"
(6.3 x 76.2)
1/2
12.7
1 5/16
33.3
7.135
181.2
1 1/2
38
317
(143.8)
B3090-4 PLN
B3090-4 PLN
4
102
Plain
47/8"
(123.8)
3/8"x31/2"
(9.5 x 88.9)
1/2
12.7
2 3/8
60.3
7.823
198.7
2 1/2
64
586
(265.8)
B3090-5 PLN
B3090-5 PLN
5
127
Plain
55/8"
(142.9)
3/8" x 31/2"
(9.5 x 88.9)
1/2
12.7
2 3/8
60.3
8.198
208.2
2 1/2
64
621
(281.7)
B3090-6 PLN
B3090-6 PLN
6
152
Plain
629/32"
(175.4)
1/2" x 31/2"
(12.7 x 88.9)
5/8
15.9
2 3/8
60.3
8.960
227.6
2 1/2
64
895
(406.0)
B3090-8 PLN
B3090-8 PLN
8
203
Plain
91/8"
(231.8)
1/2" x31/2"
(12.7 x 88.9)
5/8
15.9
2 3/8
60.3
11.073
281.3
2 1/2
64
1115
(505.7)
B3090-10 PLN
B3090-10 PLN
10
254
Plain
113/32"
(281.8)
1/2"x31/2"
(12.7 x 88.9)
3/4
19.0
2 3/8
60.3
12.073
306.7
2 1/2
64
1423
(645.5)
B3090-12 PLN
B3090-12 PLN
12
305
Plain
133/16"
(335.0)
1/2"x31/2"
(12.7 x 88.9)
7/8
22.2
2 3/8
60.3
13.260
336.8
2 1/2
64
1846
(837.3)
B3090-14 PLN
B3090-14 PLN
14
356
Plain
14"
(355.6)
5/8" x4"
(19.0 x 101.6)
7/8
22.2
2 7/8
73.0
15.000
381.0
3
76
2593
(1176.2)
B3090-16 PLN
B3090-16 PLN
16
406
Plain
16"
(406.4)
5/8"x4"
(19.0 x 101.6)
7/8
22.2
2 7/8
73.0
16.000
406.4
3
76
2825
(1281.4)
B3090-18 PLN
B3090-18 PLN
18
457
Plain
18"
(457.2)
3/4" x 5"
(19.0 x 127.0)
1
25.4
4
101.6
19.000
482.6
4
102
4843
(2196.8)
B3090-20 PLN
B3090-20 PLN
20
508
Plain
20"
(508.0)
3/4" x5"
(19.0 x 127.0)
1
25.4
4
101.6
20.000
508.0
4
102
5225
(2370.0)
B3090-24 PLN
B3090-24 PLN
24
610
Plain
24"
(609.6)
1" x 5"
(25.4 x 127.0)
1
25.4
4
101.6
22.250
565.1
4
102
6970
(3161.6)
B3090-30 PLN
B3090-30 PLN
30
762
Plain
30"
(762.0)
1" x 5"
(25.4 x 127.0)
1
25.4
4
101.6
25.250
641.3
4
102
8587
(3895.0)
B3090-36 PLN
B3090-36 PLN
36
914
Plain
36"
(914.4)
1" x 5"
(25.4 x 127.0)
1
25.4
4
101.6
28.250
717.5
4
102
9977
(4525.5)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表