B3180 - Standard Pipe Strap (TOLCO Fig. 20) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/b3180.prj},{NB=B3180-2_PLN},{PN=B3180-2 PLN},{PN1=B3180-2_PLN},{PS=2.00000000},{FIINISH=Plain},{A=5.750},{C=4.750},{D=2.500},{HS=0.438},{MRL=410},{MRLN=1.82},{AWT=38},{AWTKG=17.2},{LOD=},{T=0.125},{W=1.250},{C1=2.375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FIINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
HS
Hole Size
[Inch]
HSMM
Hole Size
[mm]
MRL
Max. Rec. Load
[lbs.]
MRLN
Max. Rec. Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3180-1/2 PLN
B3180-1/2 PLN
1/2
13
Plain
3.875
98.4
0.605
15.4
2.875
73.0
1.025
26.0
0.438
11.1
410
1.82
16
7.2
B3180-3/4 PLN
B3180-3/4 PLN
3/4
19
Plain
4.000
101.6
0.700
17.8
3.000
76.2
1.225
31.1
0.438
11.1
410
1.82
21
9.5
B3180-1 PLN
B3180-1 PLN
1
25
Plain
4.563
115.9
0.843
21.4
3.375
85.7
1.500
38.1
0.438
11.1
410
1.82
26
11.8
B3180-11/4 PLN
B3180-11/4 PLN
1 1/4
32
Plain
5.000
127.0
1.015
25.8
3.750
95.2
1.845
46.9
0.438
11.1
410
1.82
30
13.6
B3180-11/2 PLN
B3180-11/2 PLN
1 1/2
38
Plain
5.188
131.8
1.145
29.1
4.000
101.6
2.095
53.2
0.438
11.1
410
1.82
33
14.9
B3180-2 PLN
B3180-2 PLN
2
51
Plain
5.750
146.0
1.312
33.3
4.750
120.6
2.500
63.5
0.438
11.1
410
1.82
38
17.2
B3180-21/2 PLN
B3180-21/2 PLN
2 1/2
64
Plain
6.250
158.8
1.562
39.7
5.250
133.3
3.000
76.2
0.438
11.1
610
2.71
102
46.2
B3180-3 PLN
B3180-3 PLN
3
76
Plain
6.875
174.6
2.000
50.8
5.875
149.2
3.750
95.2
0.438
11.1
610
2.71
118
53.5
B3180-31/2 PLN
B3180-31/2 PLN
3 1/2
89
Plain
7.375
187.3
2.250
57.1
6.375
161.9
4.250
107.9
0.438
11.1
610
2.71
130
58.9
B3180-4 PLN
B3180-4 PLN
4
102
Plain
8.375
212.7
2.500
63.5
7.000
177.8
4.750
120.6
0.563
14.3
725
3.22
159
72.1
B3180-5 PLN
B3180-5 PLN
5
127
Plain
9.438
239.7
3.031
77.0
7.875
200.0
5.813
147.7
0.563
14.3
725
3.22
191
86.6
B3180-6 PLN
B3180-6 PLN
6
152
Plain
10.500
266.7
3.562
90.5
8.875
225.4
6.875
174.6
0.563
14.3
725
3.22
234
106.1
B3180-8 PLN
B3180-8 PLN
8
203
Plain
13.250
336.5
4.562
115.9
11.500
292.1
8.875
225.4
0.563
14.3
900
4.00
446
202.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表