Fig. B2400 - Standard Pipe Strap (TOLCO Fig. 2STR) - Pipe Clamps
Eaton B-Line
Pipe Hangers
Pipe Clamps
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_clamps/b2400.prj},{NB=B2400-4ZN},{PN=B2400-4 ZN},{PN1=B2400-4ZN},{PS=4.00000000},{FINISH=Electro-Galvanized/Zinc Plated},{A=9/16},{AMM=14.3},{B=0.688},{T=0.260},{W=1.625},{DL1=1500},{DL1N=(6.67)},{DL2=600},{DL2N=(2.67)},{DL3=450},{DL3N=(2.00)},{AWT=160},{AWTKG=(72.6)},{T1=0.26000},{L1=4.37500},{R=4.50000},{R1=0.25000},{H1=0.56300},{LOD=},{C1=6.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
A Bolt Size
[Inch]
AMM
A Bolt Size
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
T
[Inch]
TMM
T
[mm]
W
[Inch]
WMM
W
[mm]
DL1
Design Load 1
[Lbs.]
DL1N
Design Load 1
[kN]
DL2
Design Load 2
[Lbs]
DL2N
Design Load 2
[kN]
DL3
Design Load 3
[Lbs.]
DL3N
Design Load 3
[kN]
AWT
Approx. Wt./100
[Lbs.]
AWTKG
Approx. Wt./100
[kg]
B2400-1/2 ZN
B2400-1/2 ZN
1/2
12.7
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
2.812
71.4
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
105
(.47)
23
(10.4)
B2400-3/4 ZN
B2400-3/4 ZN
3/4
19.0
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.016
76.6
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
105
(.47)
26
(11.8)
B2400-1 ZN
B2400-1 ZN
1
25.4
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.527
89.6
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
31
(14.0)
B2400-11/4 ZN
B2400-11/4 ZN
1 1/4
31.8
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
3.749
95.2
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
36
(16.3)
B2400-11/2 ZN
B2400-11/2 ZN
1 1/2
38.1
Electro-Galvanized/Zinc P...
5/16
7.9
0.437
11.1
4.062
103.2
10 Ga.
3.4
1.625
41.3
600
(2.67)
150
(.67)
120
(.53)
39
(17.7)
B2400-2 ZN
B2400-2 ZN
2
50.8
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
5.626
142.9
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
180
(.80)
93
(42.2)
B2400-21/2 ZN
B2400-21/2 ZN
2 1/2
63.5
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
6.126
155.6
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
180
(.80)
106
(48.1)
B2400-3 ZN
B2400-3 ZN
3
76.2
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
6.751
171.5
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
300
(1.33)
132
(59.9)
B2400-31/2 ZN
B2400-31/2 ZN
3 1/2
88.9
Electro-Galvanized/Zinc P...
7/16
11.1
0.688
17.5
7.251
184.2
0.260
6.6
1.625
41.3
1200
(5.34)
480
(2.14)
300
(1.33)
151
(68.5)
B2400-4 ZN
B2400-4 ZN
4
101.6
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
7.751
196.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
160
(72.6)
B2400-5 ZN
B2400-5 ZN
5
127.0
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
8.814
223.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
192
(87.1)
B2400-6 ZN
B2400-6 ZN
6
152.4
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
9.876
250.9
0.260
6.6
1.625
41.3
1500
(6.67)
600
(2.67)
450
(2.00)
219
(99.3)
B2400-8 ZN
B2400-8 ZN
8
203.2
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
11.876
301.7
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
297
(134.7)
B2400-10 ZN
B2400-10 ZN
10
254.0
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
14.001
355.6
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
465
(210.9)
B2400-12 ZN
B2400-12 ZN
12
304.8
Electro-Galvanized/Zinc P...
9/16
14.3
0.688
17.5
16.001
406.4
0.260
6.6
1.625
41.3
2000
(8.90)
800
(3.56)
600
(2.67)
560
(254.0)
B2400-14 ZN
B2400-14 ZN
14
355.6
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
20.376
517.6
0.375
9.5
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
761
(345.2)
B2400-16 ZN
B2400-16 ZN
16
406.4
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
22.376
568.4
0.375
9.5
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
861
(390.5)
B2400-18 ZN
B2400-18 ZN
18
457.2
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
26.126
663.6
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1297
(588.3)
B2400-20 ZN
B2400-20 ZN
20
508.0
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
28.126
714.4
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1426
(646.8)
B2400-24 ZN
B2400-24 ZN
24
609.6
Electro-Galvanized/Zinc P...
15/16
23.8
1.313
33.4
32.126
816.0
0.500
12.7
1.750
44.4
2000
(8.90)
800
(3.56)
600
(2.67)
1682
(762.9)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表