RF35 - Male-Male Elbow
C Matic
Category Fittings
Standard Fittings
RF Line - Brass Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rf_line_brass_standard_fittings/rf35_male-male_elbow.prj},{NB=F5250102},{NAME=F5250102},{CODE=F5250102},{TIPO=RF35 18 14},{MAT=Brass Compliant NSF 372},{D1=R1/8},{D2=R1/4},{L1=19},{L2=21,5},{CH=12},{G=19,6},{WT=-40 ÷ 150},{WP=60},{TV=-99},{CONF1=NSF 169},{CONF2=M.O.C.A.},{CONF3=1935/2004/EC},{CONF4=2023/2006/EC},{CONF5=RoHS},{AF=Food and Beverage Applications},{NBCUSTOM=F5250102},{NNCUSTOM=RF35},{NTCUSTOM=Male-Male Elbow},{LINACUSTOM=F5250102},{STEPFILE=F5250102},{PNGFILE=RF35},{DWGFILE=RF35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
CH
[mm]
G
[g]
WT
Working Temperature
[°C]
WP
Working Pressure (max)
[bar]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
CONF4
Conformity
ⁿ/ₐ
CONF5
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
F5250101
F5250101
RF35 18 18
Brass Compliant NSF 372
R1/8
R1/8
17
17
10
10,3
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5250102
F5250102
RF35 18 14
Brass Compliant NSF 372
R1/8
R1/4
19
21,5
12
19,6
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5250202
F5250202
RF35 14 14
Brass Compliant NSF 372
R1/4
R1/4
21,5
21,5
12
20,6
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5250203
F5250203
RF35 14 38
Brass Compliant NSF 372
R1/4
R3/8
23
24,5
15
34
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
F5250303
F5250303
RF35 38 38
Brass Compliant NSF 372
R3/8
R3/8
24,5
24,5
15
36
-40 ÷ 150
60
-99
NSF 169
M.O.C.A.
1935/2004/EC
2023/2006/EC
RoHS
Food and Beverage Applica...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表