目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
JG - 治具气缸(前盖防尘型)
CHELIC
空压气缸
治具气缸
JG 前盖防尘型治具气缸
Powered by
CAD模型選擇
{chelic/cylinder/compact_cylinder/jg_series/jg_asmtab.prj},{NB=JG40x5_(0)},{MODEL=JG},{BORE=40},{STROKE=5},{RED=},{SWT=},{NOS=},{POS=0},{A1=43.5},{A2=50.5},{A3=43.5},{A4=46.8},{C1=36.5},{C2=36.5},{C3=36.5},{C4=36.5},{B1=7.0},{B2=34.0},{D=58.0},{E=30.7},{F=3.7},{G=3.3},{H=25},{H1=27},{K1=M8x1.25Px14 dp},{K2=M14x1.5P},{L=28},{M=3},{N1=10.0},{N2Y=16.3},{N2X=35},{N2XX=62},{N3Y=42.3},{N3X=50.0},{N3XX=75.0},{N4X=M10x1.5P},{N5X=32},{O=PT 1/8},{P4=Thru-hole Ø6.8 , Thread M8x1.25Px10 dp ; Hole Ø10x8 dp ; (Two sides)},{P1=18.0},{P2=8.0},{R=6.0},{S=52},{T1=40},{V=16},{W=14},{X=15.0},{Y=13.6},{PPATH=assemblies/jg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
气缸内径
[mm]
A
[mm]
C
[mm]
B1
[mm]
B2
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
K1
ⁿ/ₐ
K2
ⁿ/ₐ
L
[mm]
M
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
N4
[mm]
N5
[mm]
O
ⁿ/ₐ
P4
固定孔
ⁿ/ₐ
P1
[mm]
P2
[mm]
R
[mm]
S
[mm]
T1
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
JG20x5
20
35.0
29.5
5.5
19.5
-
18.0
4.0
1.5
13
14
M4x0.7Px10 dp
M6x1.0P
13
3
7.5
-
-
-
-
M5x0.8P
Thru-hole Ø4.3 , Thread M...
11.0
5.0
-
34
24
8
6
-
-
JG25x5
25
37.2
31.2
6.0
22.0
-
20.1
4.1
1.9
15
16
M5x0.8Px12 dp
M8x1.25P
17
3
8.0
-
-
-
-
M5x0.8P
Thru-hole Ø5.1 , Thread M...
14.0
6.0
-
40
28
10
8
-
-
JG32x5
32
41.0
34.0
7.0
24.0
50.0
20.7
3.7
3.3
16
17
M6x1.0Px14 dp
M10x1.25P
22
3
9.0
-
-
-
-
PT 1/8
Thru-hole Ø5.1 , Thread M...
14.0
6.0
6.0
44
34
12
10
15.0
13.6
JG40x5
40
43.5
36.5
7.0
34.0
58.0
30.7
3.7
3.3
25
27
M8x1.25Px14 dp
M14x1.5P
28
3
10.0
-
-
-
-
PT 1/8
Thru-hole Ø6.8 , Thread M...
18.0
8.0
6.0
52
40
16
14
15.0
13.6
JG50x5
50
47.6
38.6
9.0
36.0
71.0
32.1
5.1
3.9
25
27
M10x1.5Px15 dp
M18x1.5P
38
3
10.8
-
-
-
-
PT 1/4
Thru-hole Ø6.8 , Thread M...
18.5
8.5
9.0
62
48
20
17
21.6
19.0
JG63x5
63
51.0
42.5
8.5
35.5
84.5
31.6
4.6
3.9
25
27
M10x1.5Px15 dp
M18x1.5P
40
3
11.0
-
-
-
-
PT 1/4
Thru-hole Ø6.8 , Thread M...
18.5
8.5
9.5
75
60
20
17
32.0
20.5
JG80x5
80
62.0
51.3
10.7
43.7
104.0
38.7
5.7
5.0
30
33
M14x1.5Px20 dp
M22x1.5P
45
4
13.0
-
-
-
-
PT 3/8
Thru-hole Ø10.4 , Thread ...
22.5
10.5
10.0
94
74
25
22
27.6
25.0
JG100x5
100
64.0
55.3
8.7
41.7
124.0
38.7
5.7
3.0
30
33
M16x2.0Px20 dp
M22x1.5P
45
4
15.0
-
-
-
-
PT 3/8
Thru-hole Ø12.5 , Thread ...
28.0
13.0
10.0
114
90
25
22
27.6
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表