目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
ASX系列角座阀-三夹
Camozzi
閥門和電磁閥。
电磁阀和气控阀
ASX系列角座阀
Powered by
CAD模型選擇
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_sede_inclinata_serie_as/serie_asx_tri_clamp.prj},{NB=ASX20-W032K7-09012 },{SERIE=AS},{ATTUATORE=X},{MATERIALECORPO=2},{FUNZIONE=0},{DIREZIONEFLUSSO=W},{DIAMETRO=DN 32},{DIAMETROX=032},{CONNESSIONE=K7},{TAGLIAATTUATORE=Ø90 mm},{TAGLIAATTUATORX=090},{MATATTUATORE=1},{GUARNIZIONI=2},{OPZIONI= },{DN=32.000},{C=37.000},{B=43.500},{D=31.000},{D2=50.500},{A=245.000},{K=223.000},{L=146.000},{Q=1/8\"},{CTESTA=106.000},{R=55.000},{G=1 1/4\"},{T=21.000},{GX=41.910},{F1=56.500},{F2=28.000},{X=101.500},{Y=143.000},{Z=79.000},{A1=23.500},{A2=92.000},{SW2=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SERIE
系列
ⁿ/ₐ
DIAMETRO
直径
ⁿ/ₐ
TAGLIAATTUATORE
执行器尺寸
[mm]
DN
ⁿ/ₐ
C
ⁿ/ₐ
B
ⁿ/ₐ
D
ⁿ/ₐ
D2
ⁿ/ₐ
A
插孔间距
ⁿ/ₐ
K
ⁿ/ₐ
L
ⁿ/ₐ
Q
ⁿ/ₐ
ASX20-W015K7-04012
AS
DN 15
Ø40 mm
15.000
19.000
27.500
15.000
34.000
130.000
115.000
80.000
1/8"
ASX20-W015K7-05012
AS
DN 15
Ø50 mm
15.000
19.000
27.500
15.000
34.000
140.000
126.000
80.000
1/8"
ASX20-W020K7-05012
AS
DN 20
Ø50 mm
20.000
25.000
43.500
19.000
50.500
158.000
148.000
130.000
1/8"
ASX20-W025K7-05012
AS
DN 25
Ø50 mm
25.000
32.000
43.500
27.000
50.500
165.000
140.000
130.000
1/8"
ASX20-W025K7-06312
AS
DN 25
Ø63 mm
25.000
32.000
43.500
27.000
50.500
188.000
166.000
130.000
1/8"
ASX20-W032K7-06312
AS
DN 32
Ø63 mm
32.000
37.000
43.500
31.000
50.500
200.000
174.000
146.000
1/8"
ASX20-W032K7-09012
AS
DN 32
Ø90 mm
32.000
37.000
43.500
31.000
50.500
245.000
223.000
146.000
1/8"
ASX20-W040K7-06312
AS
DN 40
Ø63 mm
40.000
40.000
56.500
33.000
64.000
210.000
175.000
160.000
1/8"
ASX20-W040K7-09012
AS
DN 40
Ø90 mm
40.000
40.000
56.500
33.000
64.000
255.000
223.000
160.000
1/8"
ASX20-W050K7-06312
AS
DN 50
Ø63 mm
50.000
53.000
56.500
45.000
64.000
221.000
185.000
175.000
1/8"
ASX20-W050K7-09012
AS
DN 50
Ø90 mm
50.000
53.000
56.500
45.000
64.000
265.000
235.000
175.000
1/8"
ASX20-W050K7-12582
AS
DN 50
Ø125 mm
50.000
53.000
56.500
45.000
64.000
325.000
296.000
175.000
1/4"
ASX20-W065K7-09012
AS
DN 65
Ø90 mm
65.000
75.000
83.500
66.000
91.000
325.000
280.000
278.000
1/8"
ASX20-W065K7-12582
AS
DN 65
Ø125 mm
65.000
75.000
83.500
66.000
91.000
360.000
330.000
278.000
1/4"
ASX20-W080K7-12582
AS
DN 80
Ø125 mm
80.000
89.000
97.000
78.000
106.000
360.000
352.000
290.000
1/4"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表