目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6565 - FFSS-FFSS Straight
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6565.prj},{NB=FS6565-08-08},{DN=08},{OD=1/2},{A=13/16-16},{B=13/16-16},{MAT=Steel Face Seal},{AD=0.358},{BD=0.358},{L=2.120},{C=0.938},{H=0.875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
B
B Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AD
A Drill
[Inch]
BD
B Drill
[Inch]
L
L Length
[Inch]
C
C Hex
[Inch]
H
H Hex
[Inch]
FS6565-04-04
FS6565-04-04
1/4
9/16-18
9/16-18
Steel Face Seal
0.165
0.165
1.590
0.687
0.625
FS6565-06-06
FS6565-06-06
3/8
11/16-16
11/16-16
Steel Face Seal
0.264
0.264
1.770
0.812
0.750
FS6565-08-08
FS6565-08-08
1/2
13/16-16
13/16-16
Steel Face Seal
0.358
0.358
2.120
0.938
0.875
FS6565-10-10
FS6565-10-10
5/8
1-14
1-14
Steel Face Seal
0.453
0.453
2.420
1.125
1.062
FS6565-12-12
FS6565-12-12
3/4
1 3/16-12
1 3/16-12
Steel Face Seal
0.547
0.547
2.740
1.375
1.250
FS6565-16-16
FS6565-16-16
1
1 7/16-12
1 7/16-12
Steel
0.783
0.783
2.950
1.625
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表