目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5364 - ENSEMBLE BAGUE «LUBRACIER» BRIDEE LONGUE + BRIDAGE
Berger Tools
rabourdin
ELEMENTS STANDARD
GUIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/guidage/ref2e205364.prj},{NB=5364-32-38},{NAME=5364-32-38},{INAME=53642d322d38},{ARTNR=5368-032-038},{REF=5364-32-38},{DESC=REF.5364 D1=32 H=38 mm},{D1=32},{H=38},{PRIX=40,36},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5364.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
H
[mm]
REF.5364 D1=16 H=23 mm
5368-016-023
REF.5364 D1=16 H=23 mm
16
23
REF.5364 D1=20 H=30 mm
5368-020-030
REF.5364 D1=20 H=30 mm
20
30
REF.5364 D1=25 H=30 mm
5368-025-030
REF.5364 D1=25 H=30 mm
25
30
REF.5364 D1=25 H=38 mm
5368-025-038
REF.5364 D1=25 H=38 mm
25
38
REF.5364 D1=32 H=38 mm
5368-032-038
REF.5364 D1=32 H=38 mm
32
38
REF.5364 D1=32 H=48 mm
5368-032-048
REF.5364 D1=32 H=48 mm
32
48
REF.5364 D1=40 H=48 mm
5368-040-048
REF.5364 D1=40 H=48 mm
40
48
REF.5364 D1=40 H=61 mm
5368-040-061
REF.5364 D1=40 H=61 mm
40
61
REF.5364 D1=50 H=61 mm
5368-050-061
REF.5364 D1=50 H=61 mm
50
61
REF.5364 D1=50 H=78 mm
5368-050-078
REF.5364 D1=50 H=78 mm
50
78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表