目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
ECO-4 - Not headed column
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
ECO-4 Not headed column
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/eco_4/eco4.prj},{NB=ECO-4- 25 x 185},{ARTNR=PP-025-185},{IDNR=},{TYP=ECO-4},{D1=25.000},{L1=25},{L=185},{ESECUZIONE=Temperato per induzione, rettificato, lappato},{MATERIALE=UNI C 53},{DUREZZA=in superficie 60-63 HRC, Resistenza al cuore 900 N/mm²},{D1X=24,25},{LX=115,125,135,145,155,170,185,200,225,250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
L
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
ECO-4- 15 x 85
PP-015-085
ECO-4
15.000
16
85
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 95
PP-015-095
ECO-4
15.000
16
95
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 105
PP-015-105
ECO-4
15.000
16
105
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 115
PP-015-115
ECO-4
15.000
16
115
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 125
PP-015-125
ECO-4
15.000
16
125
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 135
PP-015-135
ECO-4
15.000
16
135
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 145
PP-015-145
ECO-4
15.000
16
145
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 15 x 155
PP-015-155
ECO-4
15.000
16
155
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 85
PP-016-085
ECO-4
16.000
16
85
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 95
PP-016-095
ECO-4
16.000
16
95
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 105
PP-016-105
ECO-4
16.000
16
105
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 115
PP-016-115
ECO-4
16.000
16
115
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 125
PP-016-125
ECO-4
16.000
16
125
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 135
PP-016-135
ECO-4
16.000
16
135
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 145
PP-016-145
ECO-4
16.000
16
145
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 16 x 155
PP-016-155
ECO-4
16.000
16
155
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 85
PP-017-085
ECO-4
17.000
18
85
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 95
PP-017-095
ECO-4
17.000
18
95
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 105
PP-017-105
ECO-4
17.000
18
105
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 115
PP-017-115
ECO-4
17.000
18
115
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 125
PP-017-125
ECO-4
17.000
18
125
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 135
PP-017-135
ECO-4
17.000
18
135
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 145
PP-017-145
ECO-4
17.000
18
145
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 155
PP-017-155
ECO-4
17.000
18
155
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
ECO-4- 17 x 170
PP-017-170
ECO-4
17.000
18
170
Hardened for induction, g...
UNI C 53
60-63 HRC on surface, Res...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表