目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EBU-7B - Flanged guide bush
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-7B Bronzel extractable bush
Powered by
CAD模型選擇
{berger_tools/pedrotti/normalizzati/normalizzati_di_tracciatura_e_imbutitura/ebu_7b/ebu7b.prj},{NB=EBU-7B- 32 x 60(M)},{ARTNR=DBB32-60-26},{IDNR=},{TYP=EBU-7B},{TOLLERANZA=+0.008/+0.012},{D=32.000},{T=M},{D1=45},{D3=53},{ESECUZIONE=Temperato per induzione, rettificato, lappato},{MATERIALE=UNI 16 Ni CR 4},{DUREZZA=HRC 60-62 / Bronzo},{DX=30,32},{A=31.2},{B=38.7},{N=3},{VITI=M8x20},{LC=44},{LM=60},{LL=90},{D2C=45},{D2M=48},{D2L=48},{L1C=29},{L1M=26},{L1L=26}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TOLLERANZA
Tolerance D
[mm]
D
[mm]
T
Type
ⁿ/ₐ
L
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
A
Encumbered
[mm]
B
Encumbered
[mm]
N
clamps
ⁿ/ₐ
VITI
Screws for fixing hole
ⁿ/ₐ
EBU-7B- 18 x 33
DBB18-31-18
EBU-7B
+0.006/+0.010
18.000
C
33
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 19 x 33
DBB19-31-18
EBU-7B
+0.006/+0.010
19.000
C
33
28
29
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 18 x 50
DBB18-50-18
EBU-7B
+0.006/+0.010
18.000
M
50
28
31
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 19 x 50
DBB19-50-18
EBU-7B
+0.006/+0.010
19.000
M
50
28
31
34
18
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 18 x 60
DBB18-60-23
EBU-7B
+0.006/+0.010
18.000
L
60
28
31
34
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 19 x 60
DBB19-60-23
EBU-7B
+0.006/+0.010
19.000
L
60
28
31
34
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
21.7
29.2
3
M8x20
EBU-7B- 24 x 37
DBB24-37-22
EBU-7B
+0.006/+0.010
24.000
C
37
38
38
44
22
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 25 x 37
DBB25-37-22
EBU-7B
+0.006/+0.010
25.000
C
37
38
38
44
22
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 24 x 55
DBB24-55-23
EBU-7B
+0.006/+0.010
24.000
M
55
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 25 x 55
DBB25-55-23
EBU-7B
+0.006/+0.010
25.000
M
55
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 24 x 80
DBB24-80-23
EBU-7B
+0.006/+0.010
24.000
L
80
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 25 x 80
DBB25-80-23
EBU-7B
+0.006/+0.010
25.000
L
80
38
39
44
23
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
26.7
34.2
3
M8x20
EBU-7B- 30 x 44
DBB30-44-29
EBU-7B
+0.008/+0.012
30.000
C
44
45
45
53
29
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 32 x 44
DBB32-44-29
EBU-7B
+0.008/+0.012
32.000
C
44
45
45
53
29
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 30 x 60
DBB30-60-26
EBU-7B
+0.008/+0.012
30.000
M
60
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 32 x 60
DBB32-60-26
EBU-7B
+0.008/+0.012
32.000
M
60
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 30 x 90
DBB30-90-26
EBU-7B
+0.008/+0.012
30.000
L
90
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 32 x 90
DBB32-90-26
EBU-7B
+0.008/+0.012
32.000
L
90
45
48
53
26
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
31.2
38.7
3
M8x20
EBU-7B- 40 x 52
DBB40-52-37
EBU-7B
+0.008/+0.012
40.000
C
52
54
55
63
37
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 42 x 52
DBB42-52-37
EBU-7B
+0.008/+0.012
42.000
C
52
54
55
63
37
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 40 x 67
DBB40-67-30
EBU-7B
+0.008/+0.012
40.000
M
67
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 42 x 67
DBB42-67-30
EBU-7B
+0.008/+0.012
42.000
M
67
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 40 x 100
DBB40-100-30
EBU-7B
+0.008/+0.012
40.000
L
100
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 42 x 100
DBB42-100-30
EBU-7B
+0.008/+0.012
42.000
L
100
54
58
63
30
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
36.2
43.7
3
M8x20
EBU-7B- 50 x 62
DBB50-62-47
EBU-7B
+0.008/+0.012
50.000
C
62
65
70
79
47
Hardened for induction, g...
UNI 16 Ni CR 4
HRC 60-62 / Bronze
44.2
51.7
3
M8x20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表